??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fujitsu
Description
Flexible multi system indoor general 07 18kbtu compact cassette au g
Bill of material
flexible_multi_system_indoor_general_07_18kbtu_compact_cassette_au_g__au_g07_18lvla
VARIANTNAME
AU*G07-18LVLA
VOLTAGE
Voltage
230.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
2.000
FREQUENCY
Frequency
50.000
AVAILABLEVOLTAGERANGE
Available voltage range
198-264 V
THROWDISTANCE
Throw Distance
3000.000 mm
SPREADANGLE
Spread Angle
37.000
CAPACITY
Capacity
2.0kW Class
CLEARANCEOFFSETTOP
Clearance Offset Top
52.000 mm
CLEARANCEOFFSETRIGHT
Clearance Offset Right
1000.000 mm
CLEARANCEOFFSETLEFT
Clearance Offset Left
1000.000 mm
CLEARANCEOFFSETFRONT
Clearance Offset Front
1000.000 mm
CLEARANCEOFFSETBOTTOM
Clearance Offset Bottom
1000.000 mm
CLEARANCEOFFSETBACK
Clearance Offset Back
1000.000 mm
SHOWRIGHTAIRFLOW
Show Right Air Flow
1.000
SHOWLEFTAIRFLOW
Show Left Air Flow
1.000
SHOWFRONTAIRFLOW
Show Front Air Flow
1.000
SHOWBACKAIRFLOW
Show Back Air Flow
1.000
WIDTH
Width
570.000 mm
POWERCONNECTIONOFFSETFRONT
Power Connection Offset Front
49.000 mm
POWERCONNECTIONOFFSETBOTTOM
Power Connection Offset Bottom
98.000 mm
PLATESLOPEOFFSET
Plate Slope Offset
65.000 mm
LIQUIDCONNECTIONRADIUS
Liquid Connection Radius
3.175 mm
LIQUIDCONNECTIONOFFSETRIGHT
Liquid Connection Offset Right
139.000 mm
LIQUIDCONNECTIONOFFSETBOTTOM
Liquid Connection Offset Bottom
123.000 mm
LIQUIDCONNECTIONDIAMETER
Liquid Connection Diameter
6.35 mm
HEIGHT
Height
245.000 mm
GRILLEWIDTH
Grille_Width
700.000 mm
GRILLEHEIGHT
Grille_Height
30.000 mm
GRILLEDEPTH
Grille_Depth
700.000 mm
GASCONNECTIONDIAMETER
Gas Connection Diameter
9.52 mm
GASCONNECTIONRADIUS
Gas Connection Radius
4.76 mm
GASCONNECTIONOFFSETRIGHT
Gas Connection Offset Right
99.000 mm
GASCONNECTIONOFFSETBOTTOM
Gas Connection Offset Bottom
153.000 mm
ELECTRICCONTROLBOXWIDTH
Electric control Box Width
317.000 mm
ELECTRICCONTROLBOXPROTRUSION
Electric control Box Protrusion
75.000 mm
ELECTRICCONTROLBOXOFFSETLEFT
Electric control Box Offset Left
111.000 mm
ELECTRICCONTROLBOXOFFSETBOTTOM
Electric control Box Offset Bottom
61.000 mm
DEPTH
Depth
570.000 mm
CONDENSATEDRAINCONNECTIONRADIUS
Condensate Drain Connection Radius
16.000 mm
CONDENSATEDRAINCONNECTIONOFFSETLEFT
Condensate Drain Connection Offset Left
102.000 mm
CONDENSATEDRAINCONNECTIONOFFSETBOTTOM
Condensate Drain Connection Offset Bottom
215.000 mm
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
ø25 (I..D.) _ø32 (O.D.)
URL
http://www.fujitsu-general.com/index.html
REFRIGERANTUSED
Refrigerant Used
R410A
PRODUCTWEIGHT
Product Weight
15 kg
PRODUCTNAME
Product Name
Flexible Multi System
OPERATIONTEMPERATURERANGEHEATING
Operation temperature range_Heating
16 to 30 C.degree
OPERATIONTEMPERATURERANGECOOLING
Operation temperature range_Cooling
18 to 32 C.degree
OPERATIONHUMIDITYRANGECOOLING
Operation humidity range_Cooling
80 or less
MODEL
Model
AU*G07LVLA
MANUFACTURER
Manufacturer
FUJITSU GENERAL LIMITED
COPYRIGHT
Copyright ©
Copyright©2010-2011 Fujitsu General Limited. All rights reserved.
CONNECTIONPIPEMETHOD
Connection pipe Method
Flare
CTRLTHROWDISTANCE
CTRL Throw Distance
1500.000 mm
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions