??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Clarus Glassboards
Description
Flex™ Mobile
Bill of material
Mediium 40" X 78" X 22"
ORDERNO
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
22
DESCRIPTION
description
Flex Mobile is the most elegant, functional glassboard on wheels ever brought to market. Its wide, strong base gives Flex an Eiffel Tower elegance, while providing increased functionality and stability to the writable glassboard.
DESIGN_OPTION
design option
-1
HEIGHT
height
78
HOST
host
5
MANUFACTURER
manufacturer
Clarus
MASSUNIT
massunit
1
MODEL
model
Flex Mobile
MODELED_BY
modeled by
Commense Studio
MORE_REVIT_FAMILIES_
more revit families!
www.therevitcollection.com
PRODUCT_URL
product url
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TRC_STANDARDS
trc standards
http://therevitcollection.com/news/trc-news-the-revit-collection-standards-explained/
URL
url
https://www.clarus.com/
VERSION
version
2020
WIDTH
width
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions