??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back SO1633
Bill of material
Flex High Back SO1633
ORDERNO
Flex High Back SO1633
ALWAYS_VERTICAL
always vertical
1
ARM_HEIGHT
arm height
670
ASSEMBLY_CODE
assembly code
BASE
base
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
515
DESCRIPTION
description
Armchair with tubular steel cantilever base.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
815
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
0
REFERENCE
reference
SO-1633
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
455.000
SEAT_PAD
seat pad
0
SEAT_PAD_PARALEL_STITCHING
seat pad paralel stitching
0
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
THERPOLYMER_SEAT
therpolymer seat
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_OPTIONAL_PARALLEL_STITCHING_SEAT
upholstered optional parallel stitching seat
1
UPHOLSTERED_SEAT
upholstered seat
0
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com
WIDTH
width
570
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back SO1633
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions