??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back SI1622
Bill of material
Flex High Back SI1622
ORDERNO
Flex High Back SI1622
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
475
DESCRIPTION
description
Chair with thermo-polymer seat and backrest available in several colors and tubular steel cantilever base finished in polished chrome, white or black
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDE
glide
HEIGHT
height
815
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCE
reference
SI-1622
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
455.000
SEAT_PAD
seat pad
0
SEAT_PAD_PARALLEL_SITICHING
seat pad parallel sitiching
0
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
THERMOPOLYMER_SEAT
thermopolymer seat
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_OPTIONAL_PARALLEL_STICHING
upholstered optional parallel stiching
0
UPHOLSTERED_SEAT
upholstered seat
0
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com
WIDTH
width
455.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back SI1622
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions