??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back SI1601
Bill of material
Flex High Back SI1601
ORDERNO
Flex High Back SI1601
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_MATERIAL
base material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
535
DESCRIPTION
description
Chair
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
810.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PAD
pad
0
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCIA
referencia
SI-1601
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
460
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY
upholstery
URL
url
http://www.andreuworld.com/
WIDTH
width
505.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back SI1601
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions