??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back SI1600
Bill of material
Flex High Back SI1600
ORDERNO
Flex High Back SI1600
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
511.189
DESCRIPTION
description
Stackable chair with 4 tubular steel legs.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HEIGHT
height
810.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
METAL
metal
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PAD
pad
0
PAD_PS
pad ps
0
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCE
reference
SI-1600
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
455.000
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
STACKING_PROTECTION
stacking protection
0
TP_SEAT
tp seat
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UP_SEAT
up seat
0
UP_SEAT_PS
up seat ps
0
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com
WIDTH
width
520
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back SI1600
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions