??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back BQ1683
Bill of material
Flex High Back BQ1683
ORDERNO
Flex High Back BQ1683
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
515
DESCRIPTION
description
Stackable counter stool.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HEIGHT
height
1010.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
METAL
metal
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PAD_MATERIAL
pad material
PARALLEL_STITCHING_PAD
parallel stitching pad
0
PARALLEL_STITCHING_SEAT
parallel stitching seat
0
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCIA
referencia
BQ-1683
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
650
SEAT_MATERIAL
seat material
SEAT_PAD
seat pad
0
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
STACKING_PROTECTOR
stacking protector
0
STACKING_PROTECTOR_MATERIAL
stacking protector material
THERMO_POLYMER
thermo-polymer
1
THERMO_POLYMER_SEAT
thermo-polymer seat
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY
upholstery
0
URL
url
https://www.andreuworld.com
WIDTH
width
545
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back BQ1683
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions