??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back BQ1677
Bill of material
Flex High Back BQ1677
ORDERNO
Flex High Back BQ1677
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
515
DESCRIPTION
description
Stackable barstool with a steel sled base and finished in polished chrome, white or black
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES
glides
HEIGHT
height
1140
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PAD_V
pad_v
0
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
0
PARALLEL_STITCHING_V
parallel stitching_v
1
REFERENCE
reference
BQ-1677
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
STRUCTURE_FINISH
structure finish
TP_V
tp_v
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_V
upholstered_v
0
UPHOLSTERY
upholstery
URL
url
https://www.andreuworld.com/workspaces
WIDTH
width
555
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back BQ1677
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions