??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex High Back BQ1672
Bill of material
Flex High Back BQ1672
ORDERNO
Flex High Back BQ1672
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE_MATERIAL
base material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
500
DESCRIPTION
description
Counter stool with thermo-polymer shell four-legged solid beech wood base.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
1140
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
METAL_MATERIAL
metal material
MODEL
model
Flex High Back
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
OPTIONAL_SEAT_PAD
optional seat pad
0
PARALLEL_STITCHING_SHELL_PAD_V
parallel stitching shell pad_v
1
REFERENCE
reference
BQ-1672
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_MATERIAL
seat material
SHARED
shared
0
SHELL_PAD_V
shell pad_v
0
THERMO_POLYMER_SEAT
thermo-polymer seat
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERY
upholstery
URL
url
http://www.andreuworld.com/
WIDTH
width
515
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex High Back BQ1672
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions