??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Andreu World
Description
Flex Chair Outdoor SO1321
Bill of material
Flex Chair Outdoor SO1321
ORDERNO
Flex Chair Outdoor SO1321
ALWAYS_VERTICAL
always vertical
1
ARMS_HEIGHT
arms height
660.513
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
500
DESCRIPTION
description
Outdoor stackable armchair with thermo-polymer shell and 4 steel legs finished in titanium, white or earth brown
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDES_MATERIAL
glides material
HEIGHT
height
770
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
Andreu World
MASSUNIT
massunit
1
MODEL
model
Flex Chair
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
REFERENCE
reference
SO-1321
REFERENCIA
referencia
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.andreuworld.com/
WIDTH
width
645
WORK_PLANE_BASED
work plane-based
0
NAME
name
Flex Chair Outdoor SO1321
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions