??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Won-Door
Description
FLAT LEAD POST
Bill of material
180 Minute Details
ORDERNO
VAR180_MINUTE_FIRE_RATING
180 minute fire rating
0
VAR20_MINUTE_FIRE_RATING
20 minute fire rating
0
VAR60_MINUTE_FIRE_RATING
60 minute fire rating
0
VAR90_MINUTE_FIRE_RATING
90 minute fire rating
1
ACCORDAIN_DOOR_FINISH
accordain door finish
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020110
CATEGORY
category
CLOSED
closed
1
CONSTRUCTION_TYPE
construction type
COST
cost
0
CURTAIN_DEPTH
curtain depth
1.167
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Accordian-Type Fire Doors
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIRE_RATING
fire rating
90 Minute Fire Rating
FUNCTION
function
0
HALF_PAN_HEADER
half-pan header
0
HARDWARE_FINISH
hardware finish
HEAD_FINISH
head finish
HEAD_HEIGHT
head height
1.250
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
8
HOST
host
1
KEYNOTE
keynote
LEED
leed
MANUFACTURER
manufacturer
Won-Door Corporation
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
08.35.13.23
MASTERFORMAT_TITLE
masterformat title
Folding Fire Doors
MAXIMUM_HEIGHT
maximum height
12.271
MAXIMUM_WIDTH
maximum width
30
MINIMUM_WIDTH
minimum width
3
MODEL
model
Default
OMNICLASS_NUMBER
omniclass number
23.30.10.17.17.17
OMNICLASS_TITLE
omniclass title
Folding Fire Doors
OPEN
open
0
OPENING_HEIGHT
opening height
8
OPENING_WIDTH
opening width
12
OPERATION
operation
Horizontal Sliding
PLYWOOD_HEADER
plywood header
0
POCKET_DEPTH
pocket depth
2.677
POCKET_FINISH
pocket finish
POCKET_WIDTH
pocket width
2.521
REVISIONS_DATE
revisions date
7/31/2012
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
9.250
ROUGH_WIDTH
rough width
14.677
SERIES
series
FireGuard
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STACK_DEPTH
stack depth
2.167
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.167
TYPE_COMMENTS
type comments
Straight Door
TYPE_IMAGE
type image
TYPE_NAME
type name
UNITIZED_TRACK_SYSTEM
unitized track system
1
URL
url
www.wondoor.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_THICKNESS
wall thickness
0.510
WIDTH
width
12
NAME
name
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions