??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 9760
Bill of material
Specialty_Cleanout_9760_JRSmith
ORDERNO
Specialty_Cleanout_9760_JRSmith
VAR04_CSI
04 csi
22 13 19
VAR95_CSI
95 csi
15155
A
a
0.167
A_RADIUS
a radius
0.083
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
B_DIA
b dia
0.375
C
c
0.250
CAPACITY
capacity
CATEGORY
category
CAULK
caulk
1
COST
cost
0
COVER_MATERIAL
cover material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
CF8 rough finish stainless steel body and cover with gasket
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MAX__STATIC_LOAD
max. static load
MODEL
model
9760
OMNICLASS_CODE
omniclass code
22-22 13 19 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Sanitary Drains
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/spec/submittal/d9760.pdf http://www.jrsmith.com/products/spec/submittal/d9760.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SCHEDULE_40_BUTT_WELD
schedule 40 butt weld
1
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/spec/spec_tech.htm
THREADED
threaded
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_MATERIAL
unit material
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Specialty_Cleanout_9760_JRSmith
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions