??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 9650
Bill of material
9650
ORDERNO
9650
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
B___LENGTH
b - length
12.000
C___HEIGHT
c - height
8.371
CATEGORY
category
CONNECTION_RADIUS
connection radius
1
CONNECTION_SIZE
connection size
2
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
D___NOMINAL_HEIGHT
d - nominal height
7.191
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
General Purpose P-Trap
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R Smith
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
9650BW02-S10
NOMINAL_HEIGHT_2
nominal height 2
18.536
NOMINAL_LENGTH
nominal length
5
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.jrsmith.com/uploads/fileLibrary/d9650ser.pdf
PRODUCT_PAGE_URL
product page url
https://www.jrsmith.com/product.aspx?ProductId=603&title=General%20Purpose%20P-Trap
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
8
WORK_PLANE_BASED
work plane-based
0
NAME
name
9650
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions