??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 9649
Bill of material
9649
ORDERNO
9649
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONNECTION_RADIUS
connection radius
2
CONNECTION_SIZE
connection size
4
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Stainless Steel Cleanout
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
6.125
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
LENGTH
length
8
MANUFACTURER
manufacturer
Jay R Smith
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
9649
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.jrsmith.com/uploads/fileLibrary/d9649.pdf
PRODUCT_PAGE_URL
product page url
https://www.jrsmith.com/9649-stainless-steel-cleanout
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WIDTH
width
8
WORK_PLANE_BASED
work plane-based
0
NAME
name
9649
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions