??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 7140
Bill of material
Backwater_Valve_7140_JRSmith
ORDERNO
Backwater_Valve_7140_JRSmith
VAR04_CSI
04 csi
22 05 23
VAR95_CSI
95 csi
15110
ACTION
action
Automatic Gate
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030400
B
b
15.000
C
c
22.938
CAPACITY
capacity
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
D
d
12.625
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
Duco cast iron body complete with stainless steel gate and flexible PVC diaphragm/expansion chamber
DESIGN_OPTION
design option
-1
E
e
6.625
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA_SQ_IN_
free area(sq in)
G
g
4.500
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_AND_OUTLET_DIAMETER
inlet and outlet diameter
4"
INLET_AND_OUTLET_RADIUS
inlet and outlet radius
2
KEYNOTE
keynote
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FINISH
material finish
MAX__STATIC_LOAD
max. static load
MODEL
model
7140
NO_HUB
no hub
0
OMNICLASS_CODE
omniclass code
22-22 05 23
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Backwater Valves
PART_TYPE
part type
0
PIPE_SIZE
pipe size
4
PRODUCT_URL
product url
http://www.jrsmith.com/products/backw/submittal/d7140.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/backw/tech/td_back.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
55
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Backwater_Valve_7140_JRSmith
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions