??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 5560QT
Bill of material
Hydrant_5560QT_JRSmith223201885550PM63
ORDERNO
Hydrant_5560QT_JRSmith223201885550PM63
VAR04_CSI
04 csi
22 11 13
VAR95_CSI
95 csi
15100
ACTION
action
Key Quarter Turn
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Bronze nickel plated quarter turn non-freeze hydrant with 3/4in hose connection, backer plate, integral vacuum breaker with vandal resistant cap and T handle key
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
10.500
HOSE_CONNECTION_DIAMETER
hose connection diameter
3/4"
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_DIAMETER
inlet diameter
3/4"
INLET_NOTE
inlet note
Also available with female inlets at 1/2 In diameter.
INSTALLATION_HEIGHT
installation height
18
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL_FINISH
material finish
MODEL
model
5560QT
OMNICLASS_CODE
omniclass code
22-22 11 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Facility Water Distribution and Piping
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/hyd/hydrants_5560qt.htm
RADIUS
radius
0.281
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/hyd/hydrants_techdata/hydrants_technical_data.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
26.650
WFU
wfu
0
WIDTH
width
10.500
NAME
name
Hydrant_5560QT_JRSmith223201885550PM63
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions