??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 520 Series
Bill of material
520_Series
ORDERNO
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2020
CAP_RADIUS
cap radius
CATEGORY
category
CONNECTION_DESCRIPTION
connection description
1/2" Connection Outlet
CONNECTION_SIZE
connection size
0.500
COST
cost
0
CREATION_DATE
creation date
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
PISTON TYPE WATER HAMMER ARRESTERS
DESIGN_OPTION
design option
-1
DIAMETER
diameter
FAMILY_NAME
family name
FIXTURE_UNITS
fixture units
HEIGHT
height
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_TYPE
installation type
Hot & Cold Water Pipe Lines
KEYNOTE
keynote
LENGTH
length
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
Metal-Jay R. Smith-Copper
MAX__WORKING_PRESSURE
max. working pressure
350 p.s.i.
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14.11
OMNICLASS_TITLE
omniclass title
Water Hammer Arrestors
PART_TYPE
part type
0
PIPE_CONNECTION_SIZE
pipe connection size
0.500
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
www.jrsmith.com/product.aspx?ProductId=707
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERATURE_RANGE
temperature range
33° to 250° F
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.jrsmith.com/terms-and-warranties
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
WORK_PLANE_BASED
work plane-based
1
NAME
name
CONNECTION_OL_RADIUS
connection ol radius
OD
od
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions