??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 276 Series
Bill of material
276_Series
ORDERNO
276_Series
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
D2040100
BOTTOM_TO_END_OF_TOP_CONNETION
bottom to end of top connetion
2.500
CATEGORY
category
CONNECTION_DESCRIPTION
connection description
2" Hub Connection
CONNECTION_INLET_DESCRIPTION
connection inlet description
1/2" Compression
CONNECTION_SIZE
connection size
2
CONNECTION_TYPE
connection type
Compression
COST
cost
0
CREATION_DATE
creation date
3/23/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TRAP PRIMING ADAPTERS
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
3.250
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_DIAMETER_CONNECTION
inlet diameter connection
0.500
INLET_OFFSET_RADIUS
inlet offset radius
0.219
KEYNOTE
keynote
LENGTH
length
1.879
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
Plastic-Jay R. Smith ABS White
MODEL
model
276-2A5
OMNICLASS_NUMBER
omniclass number
23.65.55.00
OMNICLASS_TITLE
omniclass title
Distribution of Supplied Liquids/Gases
OUTLET_RADIUS
outlet radius
1
PART_TYPE
part type
0
PIPE_HEIGHT
pipe height
1.590
PRICE
price
Prices may vary. Please consult Manufacturer Representative for most up-to-date price list.
PRODUCT_DOCUMENTATION_LINK
product documentation link
www.jrsmith.com/uploads/fileLibrary/d276.pdf
PRODUCT_PAGE_URL
product page url
www.jrsmith.com/product.aspx?ProductId=703
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.jrsmith.com/terms-and-warranties
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
276_Series
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions