??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 273
Bill of material
273-12V
ORDERNO
AC_VOLTAGE_120V_120
ac voltage 120v-120
AC_VOLTAGE_240V_240
ac voltage 240v-240
AC_VOLTAGE_24V_024
ac voltage 24v-024
ASSEMBLY_CODE
assembly code
D2040100
BODY_RADIUS
body radius
CATEGORY
category
CLASSIFICATION
classification
COMPRESSION_OUTLET_CONNECTION
compression outlet connection
CONNECTION_INLET_DESCRIPTION
connection inlet description
CONNECTION_OUTLET_DESCRIPTION
connection outlet description
COST
cost
0
CREATION_DATE
creation date
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTION_DESCRIPTION
electrical connection description
FAMILY_NAME
family name
FINISH
finish
FIRE_RATED_16_GAUGE_STEEL_RECESSED_ENCLOSURE_AND_COVER___FR
fire rated 16 gauge steel recessed enclosure and cover - fr
FLANGE_RADIUS
flange radius
FLANGE_THICKNESS
flange thickness
GRATE_WIDTH
grate width
HEIGHT
height
HINGED_ACCESS_DOOR_WITH_CYLINDER_LOCK___CL
hinged access door with cylinder lock - cl
HOST
host
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_DIAMETER_CONNECTION
inlet diameter connection
0.500
INLET_OFFSET_RADIUS
inlet offset radius
0.105
INLET_RADIUS
inlet radius
INTERFACE_WITH_FACILITIES_ENERGY_MANAGEMENT_SSYTEM___EMS
interface with facilities energy management ssytem - ems
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_RADIUS
outlet radius
0.250
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SHARED
shared
1
SOLID_STAINLESS_STEEL_COVER__SSC
solid stainless steel cover -ssc
STAINLESS_STEEL_ENCLOSURE__SS
stainless steel enclosure -ss
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VANDAL_PROOF_COVER_SCREWS__U
vandal proof cover screws -u
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
WFU
wfu
0
NAME
name
AC_VOLTAGE_12V
ac voltage 12v
ALWAYS_VERTICAL
always vertical
OUTLET_DIAMETER_CONNECTION
outlet diameter connection
PRICE
price
WORK_PLANE_BASED
work plane-based
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions