??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 271FM-CTS
Bill of material
271FM-CTS_Series
ORDERNO
VAR1_2__13__OD_COMPRESSION_FITTINGS__500
1/2"(13) od compression fittings -500
0
VAR1_2____13_MM__FEMALE_NPT_INLET_CONNECTION
1/2"ø (13 mm) female npt inlet connection
1
VAR12_OUTLETS
12 outlets
VAR16_OUTLETS
16 outlets
VAR20_OUTLETS
20 outlets
VAR4_OUTLETS
4 outlets
VAR5_8__OD_COMPRESSION_FITTINGS_625
5/8" od compression fittings-625
1
VAR8__OUTLETS
8 outlets
AC_VOLTAGE_120V_120
ac voltage 120v-120
0
AC_VOLTAGE_240V_240
ac voltage 240v-240
0
AC_VOLTAGE_24V_024
ac voltage 24v-024
1
ASSEMBLY_CODE
assembly code
D2040100
BODY_RADIUS
body radius
5.5
CATEGORY
category
COMPRESSION_OUTLET_CONNECTION
compression outlet connection
0.625
CONNECTION_INLET_DESCRIPTION
connection inlet description
1/2" NPTF Inlet Water Connection
CONNECTION_OUTLET_DESCRIPTION
connection outlet description
5/8'' Outlet Push-in Connection
COST
cost
0
CREATION_DATE
creation date
3/24/20
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
12
DESCRIPTION
description
Electronic Trap Priming Device with Surface Mount Enclosure
DESIGN_OPTION
design option
-1
ELECTRICAL_CONNECTION_DESCRIPTION
electrical connection description
24V
FAMILY_NAME
family name
FIRE_RATED_16_GAUGE_STEEL_RECESSED_ENCLOSURE_AND_COVER___FR
fire rated 16 gauge steel recessed enclosure and cover - fr
0
FLANGE_RADIUS
flange radius
6.25
FLANGE_THICKNESS
flange thickness
0.5
GRATE_WIDTH
grate width
12.5
HEIGHT
height
3.375
HINGED_ACCESS_DOOR_WITH_CYLINDER_LOCK___CL
hinged access door with cylinder lock - cl
0
HINGED_ACCESS_DOOR_WITH_SCREWDRIVER_LATCH__SL
hinged access door with screwdriver latch -sl
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_DIAMETER_CONNECTION
inlet diameter connection
0.5
INLET_RADIUS
inlet radius
0.25
INTERFACE_WITH_FACILITIES_ENERGY_MANAGEMENT_SYSTEM__EMS
interface with facilities energy management system -ems
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
Metal-JRSmith-Stainless-Steel
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.65.00.00
OMNICLASS_TITLE
omniclass title
Supply and Distribution of Liquids and Gases
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
www.jrsmith.com/product.aspx?ProductId=713
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
SOLID_STAINLESS_STEEL_COVER__SSC
solid stainless steel cover -ssc
0
STAINLESS_STEEL_ENCLOSURE__SS
stainless steel enclosure -ss
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.jrsmith.com
VANDAL_PROOF_COVER_SCREWS__U
vandal proof cover screws -u
0
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WARRANTY_DOCUMENTATION_LINK
warranty documentation link
www.jrsmith.com/terms-and-warranties
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
VAR24_OUTLETS
24 outlets
VAR28__OUTLETS
28 outlets
VAR32_OUTLETS
32 outlets
VAR36_OUTLETS
36 outlets
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions