??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0410
Bill of material
Closet_Supp_0410-LH_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAPACITY
capacity
300lb
CATEGORY
category
CAULK
caulk
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOW_RATE
flow rate
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_PIPE_OFFSET
inlet pipe offset
INLET_PIPE_RADIUS
inlet pipe radius
KEYNOTE
keynote
LEED
leed
1
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
Jay R. Smith Mfg. Co.
MASSUNIT
massunit
1
MATERIAL
material
MAX__STATIC_LOAD
max. static load
MODEL
model
NO_HUB
no hub
OFFSET_FROM_BASE
offset from base
OMNICLASS_CODE
omniclass code
22-22 42 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Water Closets, Urinals, and Bidets
PART_TYPE
part type
0
PRODUCT_URL
product url
http://www.jrsmith.com/products/closet/submittal/d0410.pdf
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SUBCATEGORY
subcategory
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/closet/techdata/td_index.htm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.jrsmith.com
VENT_CONNECTION
vent connection
0
VENT_PIPE_RADIUS
vent pipe radius
VERSION
version
VERTICAL_PIPE_RADIUS
vertical pipe radius
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
BARREL_BASE
barrel base
CAULK_CONNECTION
caulk connection
FIXTURE_OFFSET
fixture offset
MATERIAL_FINISH
material finish
MAX_STATIC_LOAD_LBS
max.static load lbs
NIPPLE_LENGTH
nipple length
NO_HUB_CONNECTION
no-hub connection
STUD_LENGTH
stud length
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions