??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Jay R. Smith
Description
Figure 0210
Bill of material
Closet_Supp_0210_JRSmith
ORDERNO
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ACTION
action
ALWAYS_VERTICAL
always vertical
1
ANCHOR_SUPPORT_HEIGHT
anchor support height
ASSEMBLY_CODE
assembly code
C
c
CAPACITY
capacity
300lb
CATEGORY
category
CAULK_CONNECTION
caulk connection
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
Adjustable Fixture Support for Siphon Jet Water Closet
DESIGN_OPTION
design option
-1
DIA
dia
FAMILY_NAME
family name
FLOW_RATE
flow rate
FREE_AREA__IN__
free area (in²)
FREE_AREA_SQ_IN_
free area(sq in)
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_PIPE_OFFSET
inlet pipe offset
INNER_PIPE_RADIUS
inner pipe radius
KEYNOTE
keynote
LEED
leed
1
MAINTENANCE
maintenance
MANUFACTURER
manufacturer
MANUFACTURER_S_URL
manufacturer's url
MASSUNIT
massunit
1
MAX__STATIC_LOAD
max. static load
300lb
MODEL
model
NO_HUB_CONNECTION
no hub connection
OFFSET_FROM_BASE
offset from base
OMNICLASS_CODE
omniclass code
22-22 42 13
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
Commercial Water Closets, Urinals, and Bidets
PART_TYPE
part type
0
PIPE_DIAMETER
pipe diameter
PIPE_RADIUS
pipe radius
PRODUCT_URL
product url
PUSH_ON_CONNECTION
push on connection
RADIUS
radius
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPEEDI_SET_CONNECTION
speedi set connection
SUBCATEGORY
subcategory
TECHNICAL_AND_INSTALLATION
technical and installation
http://www.jrsmith.com/products/closet/techdata/td_index.htm
THREADED_CONNECTION
threaded connection
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
VENT_CONNECTION
vent connection
0
VENT_PIPE_WIDTH
vent pipe width
VERSION
version
2009
WARRANTY
warranty
1 year material and workmanship
WASTE_CONNECTION
waste connection
0
WEIGHT__LB_
weight (lb)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
CAULK
caulk
HORIZONTAL_FITTING_WIDTH
horizontal fitting width
HORIZONTAL_PIPE_OUTER_RADIUS
horizontal pipe outer radius
HORIZONTAL_PIPE_RADIUS
horizontal pipe radius
INLET_PIPE_RADIUS
inlet pipe radius
MATERIAL
material
NO_HUB
no hub
THREADED
threaded
VENT_PIPE_RADIUS
vent pipe radius
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions