??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
cyclesafe
Description
FenderRack
Bill of material
Fender Rack
ORDERNO
Fender Rack
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Bike Rack
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
1.958
HOST
host
0
KEYNOTE
keynote
LEED
leed
http://cyclesafe.com/leed/
LENGTH
length
0.500
MANUFACTURER
manufacturer
CycleSafe
MASSUNIT
massunit
1
MATERIAL
material
3/4 Inch Sq Steel Frame
MODEL
model
Fender Rack
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://cyclesafe.com/pdf/racks/wallracks/fender/brochures/Fender%20Rack%20Brochure.pdf
PRODUCT_NAME
product name
WallRack
PRODUCT_PAGE_URL
product page url
http://cyclesafe.com/bike-racks/wallracks/fender-rack/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION
specification
http://cyclesafe.com/pdf/racks/u-racks/classic/Bike-U-Rack-Specifications.pdf
STYLE
style
Wall Mount Bike Rack
TYPE_COMMENTS
type comments
Single Fender Rack
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://cyclesafe.com/
VERSION
version
Autodesk Revit 2018
WIDTH
width
1.833
WORK_PLANE_BASED
work plane-based
1
NAME
name
Fender Rack
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions