??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Kaefer Messuhrenfabrik
Description
Feinika KM 1101 W
Bill of material
Feinika KM 1101 W
ORDERNO
Feinika KM 1101 W
BEZEL_DIA_
bezel dia.
44,5 mm
RANGE
range
1.00 mm
READING
reading
0.001 mm
NAME
name
Feinika KM 1101 W
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions