??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
RAFI
Description
Feed-throughs
Bill of material
1.11.099.2010010
ORDERNO
COLLAR_COLOR
collar color
COLLAR_DIMENSION
collar dimension
COLLAR_SHAPE
collar shape
DEGREE_OF_PROTECTION__FRONT_SIDE__ACCORDING_TO_DIN_EN_60529
degree of protection, front side, according to din en 60529
ENVIRONMENT_RESISTANCE
environment resistance
FIXING
fixing
Threaded ring
FRONT_RING_COLOR
front ring color
FRONT_SIDE_TERMINAL
front side terminal
GRID__MIN_
grid, min.
ILLUMINATED
illuminated
No
INSTALLATION_HEIGHT
installation height
MOUNTING_DEPTH
mounting depth
MOUNTING_HOLE
mounting hole
OPERATING_LIFE
operating life
OPERATING_TEMPERATURE__MAX_
operating temperature, max.
70 °C
OPERATING_TEMPERATURE__MIN_
operating temperature, min.
-25 °C
OUTSIDE_DIMENSION__HEIGHT
outside dimension, height
OUTSIDE_DIMENSION__LENGTH
outside dimension, length
OUTSIDE_DIMENSION__WIDTH
outside dimension, width
PACKAGING
packaging
Box
PACKAGING_UNIT
packaging unit
2 pcs.
REACH_COMPLIANT
reach compliant
Yes
ROHS_COMPLIANT
rohs compliant
Yes
SHOCK_RESISTANCE
shock resistance
STORAGE_TEMPERATURE__MAX_
storage temperature, max.
STORAGE_TEMPERATURE__MIN_
storage temperature, min.
-40 °C
TERMINAL_ON_THE_REAR
terminal on the rear
THREADED_RING_TORQUE__MAX_
threaded ring torque, max.
1.2 Nm
UL_ENCLOSURE_TYPE_RATING_FRONT_SIDE
ul enclosure type rating front side
NAME
name
NET_WEIGHT
net weight
SCOPE_OF_DELIVERY
scope of delivery
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions