??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
FBN120B - Finished bore
Bill of material
FBN120B17D70
TYPE
Type
FBN120B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
23.5 mm
MAT
Hardeningtempering
Induction hardening
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
M
Tapped hole size
NOTHP
Number of tapped holes
2
A
Position of Tapped hole
16 mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions