??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Midmark
Description
Faucets
Bill of material
Faucets
ORDERNO
Faucets
ADA_COMPLIANT
ada compliant
1
ASSEMBLY_CODE
assembly code
D2010400
CATEGORY
category
COLD_WATER_CONNECTION_DIAMETER
cold water connection diameter
0.500
COLD_WATER_INLET_CONNECTOR_DESCRIPTION
cold water inlet connector description
Domestic Cold Water Connection
COLD_WATER_RADIUS
cold water radius
0.250
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
1
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
3.5" Gooseneck, Wristblade Handle 2
DESIGN_OPTION
design option
-1
DOMESTIC_WATER_FLOW_RATE
domestic water flow rate
2.200
DRAIN_TYPE
drain type
None
FAMILY_NAME
family name
FAUCET_SPOUT_HEIGHT
faucet spout height
7
FAUCET_SPOUT_REACH
faucet spout reach
4.500
FINISH
finish
HANDLE_TYPE
handle type
4" Wrist blade handles with hot and cold color indicators
HEIGHT
height
10.500
HOST
host
5
HOT_WATER_CONNECTION_DIAMETER
hot water connection diameter
0.500
HOT_WATER_INLET_CONNECTOR_DESCRIPTION
hot water inlet connector description
Domestic Hot Water Connection
HOT_WATER_RADIUS
hot water radius
0.250
HW_CONNECTION
hw connection
0
HWFU
hwfu
1
KEYNOTE
keynote
15410
LENGTH
length
6.000
MANUFACTURER
manufacturer
Moen
MASSUNIT
massunit
1
MODEL
model
8938
OMNICLASS_NUMBER
omniclass number
23.45.05.14.14
OMNICLASS_TITLE
omniclass title
Sinks/Lavatories
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.moen.com/shared/pdf/commercial/8938sp.pdf
PRODUCT_PAGE_URL
product page url
http://www.moen.com/m-bition/chrome-two-handle-pantry-faucet/_/R-COMMERCIAL%3A8938
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.moencommercial.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
12.750
NAME
name
Faucets
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions