??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Faringdon
Bill of material
Faringdon
ORDERNO
Faringdon
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_81:Sofas
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
610
DESCRIPTION
description
Modular Seating System, Single Corner Chair, Fully Upholstered
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Solidly constructed frames and elasticised webbing for superior comfort and durability.
FINISH
finish
n/a
FIRERATING
firerating
n/a
FIRERATINGNOTE
fireratingnote
Fabric type will determine fire rating. Please complete 'FireRating' Parameter once selection has been made.
GRADE
grade
n/a
HEIGHT
height
740
HOST
host
0
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
Pr_40_50_12
MANUFACTURER
manufacturer
Summit Chairs
MANUFACTURERADDRESS
manufactureraddress
Aintree Avenue, White Horse Business Park, Trowbridge, Wiltshire, BA14 0XB
MANUFACTURERTELEPHONE
manufacturertelephone
+44 (0)1225 777 844
MASSUNIT
massunit
1
MATERIAL
material
Upholstered Foam
MODEL
model
F4
MODELNUMBER
modelnumber
F4
MODELREFERENCE
modelreference
Faringdon
MTRL_CHAIRFABRIC
mtrl_chairfabric
NAME
name
Faringdon
NBSDESCRIPTION
nbsdescription
Seating
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
NOMINALHEIGHT
nominalheight
740
NOMINALLENGTH
nominallength
610
NOMINALWIDTH
nominalwidth
610
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
http://summitchairs.co.uk/chair/Premium/faringdon/1248/104-f5
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Square
SHARED
shared
1
SIZE
size
W 610 x D 610 x H 740
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Modular Seating System, Single Corner Chair, Fully Upholstered
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015DESCRIPTION
uniclass2015description
Sofas
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_81
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
http://summitchairs.co.uk/
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
http://summitchairs.co.uk/accreditations
WARRANTYGUARANTORPARTS
warrantyguarantorparts
http://summitchairs.co.uk/accreditations
WARRANTYSTARTDATE
warrantystartdate
n/a
WIDTH
width
610
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions