??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fixfast
Description
FarBo FO RP 160 110
Bill of material
FarBo FO RP 160 110
ORDERNO
FarBo FO RP 160 110
ADDRESS
address
Merlin House, Seven Mile Lane, Borough Green, Sevenoaks, Kent, TN15 8QV
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
A simple and secure solution for reducing Farbo 160mm roof outlets to suit 110mm rainwater pipes
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
0845 450 7486
HOST
host
0
KEYNOTE
keynote
LENGTH
length
192.5mm
MANUFACTURER
manufacturer
FIXFAST
MASSUNIT
massunit
1
MODEL
model
FO-RP-160/110
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REDUCED_SECTION_TO_SUIT_OUTSIDE_DIAMETER
reduced section to suit outside diameter
110mm
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOCKET_SECTION_TO_SUIT_OUTSIDE_DIAMETER
socket section to suit outside diameter
160mm
TEL_NO_
tel no.
0845 450 7483
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fixfast.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
FarBo FO RP 160 110
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions