??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fixfast
Description
FarBo FO FLO 110
Bill of material
FarBo FO FLO 110
ORDERNO
FarBo FO FLO 110
ADDRESS
address
Merlin House, Seven Miles Lane, Borough Green, Sevenoaks, Kent, TN15 8QY
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOX_QUANTITY
box quantity
1
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Rainwater outlets for flat roof refurbishment and new build projects.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
0845 450 7486
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
FIXFAST
MASSUNIT
massunit
1
MEMBRANE_ATTACHMENT_TYPE___BITUMINOUS
membrane attachment type = bituminous
500 x 500mm
MEMBRANE_ATTACHMENT_TYPE___DARK_GREY_PVC
membrane attachment type = dark grey pvc
350 x 350mm
MEMBRANE_ATTACHMENT_TYPE___LIGHT_GREY_PVC
membrane attachment type = light grey pvc
350 x350mm
MODEL
model
FO-FLO-110
O_RING_DIAMETER
o-ring diameter
10mm
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_DRAIN
outlet drain
110mm
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
0845 450 7483
TO_SUIT_PIPE_SIZE__WHERE_OUTLET_IS_INSERTED_INTO_EXISTING_PIPE_IN_REFURBISHMENT_SITUATIONS
to suit pipe size, where outlet is inserted into existing pipe in refurbishment situations
120-128mm
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fixfast.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
FarBo FO FLO 110
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions