??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fixfast
Description
FarBo FO CASCADE
Bill of material
FarBo FO CASCADE
ORDERNO
FarBo FO CASCADE
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
New development designed to maximise flow rates through standard size drainage systems. Tamper proof, as it can only be removed with the correct tool.
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
260 x 260mm
DISTRIBUTION
distribution
Merlin House, Seven Mile Lane, Borough Green, Sevenoaks, Kent, TN15 8QY
ENQUIRIES
enquiries
0845 450 7483
FAMILY_NAME
family name
FAX_NO_
fax no.
0845 450 7486
FLOW_RATE__L_S__FOR_FO_CASCADE_IN_USE_WITH
flow rate (l/s) for fo-cascade in use with
FO-FLO-50 = 1.69l/s, FO-FLO-62 = 3.2l/s, FO-FLO-75 = 5.00l/s, FO-FLO-95 = 8.20l/s, FO-FLO-110 = 10.70l/s, FO-FLO-145 = 6.60l/s, FO-FLO-160 = 7.21l/s
HEAD_OFFICE
head office
Falcon House, Tinsley Lane North, Crawley, West Sussex, RH10 9FF
HOST
host
0
INTERNATIONAL
international
+44 (0) 1293 590970
KEYNOTE
keynote
MANUFACTURER
manufacturer
FIXFAST
MASSUNIT
massunit
1
MODEL
model
Universal leaf guard
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORDERLINE
orderline
0500 55 32 22
OUTLET_SIZE__MM_
outlet size (mm)
50 - 160mm
PART_TYPE
part type
0
PRODUCT_CODE
product code
FO-CASCADE
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
For use with FarBo rainwater outlets, to prevent the blocking of the outlet by debris.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fixfast.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
FarBo FO CASCADE
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions