??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 53
HELP_VARIABLE
Company
Greenheck
Description
Fans
Bill of material
FPB
ORDERNO
AIRFLOW_BOTTOM
airflow bottom
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE__USER_
back clearance (user)
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCEBACK
clearanceback
CLEARANCEBOTTOM
clearancebottom
CLEARANCEFRONT
clearancefront
CLEARANCELEFT
clearanceleft
CLEARANCERIGHT
clearanceright
CLEARANCETOP
clearancetop
CONNECTION_HEIGHT
connection height
CONNECTION_WIDTH
connection width
COST
cost
0
CURB
curb
CURB_HEIGHT
curb height
CURB_LENGTH
curb length
CURB_OVERALL_HEIGHT
curb overall height
CURB_THICKNESS
curb thickness
CURB_WIDTH
curb width
CURBCAP
curbcap
CURBCAP_HEIGHT
curbcap height
CURBCAP_LENGTH
curbcap length
CURBCAP_WIDTH
curbcap width
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_CLEARANCE_RADIUS
default clearance radius
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRIVE_TYPE
drive type
FAMILY_NAME
family name
FRONT_CLEARANCE__USER_
front clearance (user)
HOST
host
0
HOUSING_HEIGHT
housing height
HOUSING_LENGTH
housing length
HOUSING_LENGTH_OFFSET
housing length offset
HOUSING_RADIUS_CUT
housing radius cut
KEYNOTE
keynote
LAST_UPDATED
last updated
LEFT_CLEARANCE__USER_
left clearance (user)
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MIN_SERVICE_CLEARANCE__MANU_RECOMMENDED_
min service clearance (manu recommended)
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
REVIT_LOADING_INSTRUCTIONS
revit loading instructions
https://www.youtube.com/watch?v=t45CBEivkJA
RIGHT_CLEARANCE__USER_
right clearance (user)
ROOF_OPENING_HEIGHT
roof opening height
ROOF_OPENING_WIDTH
roof opening width
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
SERVICE_CLEARANCE_ON
service clearance on
SHARED
shared
0
TOP_CLEARANCE__USER_
top clearance (user)
TOPCLEARANCECHECK
topclearancecheck
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_ELEVATION
unit elevation
URL
url
VERSION
version
WEB_IOM_01
web iom 01
WEB_PRODUCT_CATALOG_01
web product catalog 01
WINDBAND_CUT_OFFSET_BOTTOM
windband cut offset bottom
WINDBAND_CUT_OFFSET_TOP
windband cut offset top
WINDBAND_DIAMETER
windband diameter
WINDBAND_ELEVATION
windband elevation
WINDBAND_HEIGHT
windband height
WINDBAND_INSIDE_CUT_DEPTH
windband inside cut depth
WINDBAND_RADIUS_CUT
windband radius cut
WORK_PLANE_BASED
work plane-based
0
NAME
name
BACKCLEARANCECHECK
backclearancecheck
CUT_BOTTOM_HEIGHT
cut bottom height
CUT_BOTTOM_LENGTH
cut bottom length
CUT_BOTTOM_VIS_SOLID
cut bottom vis solid
CUT_BOTTOM_WIDTH
cut bottom width
DEFAULT_CLEARANCE
default clearance
FRONTCLEARANCECHECK
frontclearancecheck
HOUSING_RECTANGULAR
housing rectangular
HOUSING_ROUND
housing round
HOUSING_WIDTH
housing width
LEFTCLEARANCECHECK
leftclearancecheck
MOTOR_OFFSET
motor offset
MOTOR_OFFSET_DEPTH
motor offset depth
MOTOR_OFFSET_DEPTH_OFFSET
motor offset depth offset
MOTOR_OFFSET_ELEVATION
motor offset elevation
MOTOR_OFFSET_HEIGHT
motor offset height
MOTOR_OFFSET_WIDTH
motor offset width
RIGHTCLEARANCECHECK
rightclearancecheck
WEATHERHOOD_ELEVATION
weatherhood elevation
WEATHERHOOD_FABRA
weatherhood fabra
WEATHERHOOD_HEIGHT
weatherhood height
WEATHERHOOD_LENGTH
weatherhood length
WEATHERHOOD_LENGTH_OFFSET
weatherhood length offset
WEATHERHOOD_OFFSET_NZ
weatherhood offset nz
WEATHERHOOD_WIDTH
weatherhood width
WINDBAND_ROUND
windband round
WINDBAND_SQUARE
windband square
WEATHERHOOD_LOUVERED
weatherhood louvered
LOUVER_QUANTITY
louver quantity
WINDBAND_TAPERED
windband tapered
WINDBAND_TAPERED_HOOD_DEPTH
windband tapered hood depth
ACTUAL_INLET_RADIUS
actual inlet radius
ACTUAL_OUTLET_RADIUS
actual outlet radius
BASE_MOUNTED
base mounted
BOLT_CIRCLE_RADIUS
bolt circle radius
BOLT_CIRCLE_RADIUS2
bolt circle radius2
BOTTOM_CLEARANCE__USER_
bottom clearance (user)
BOTTOMCLEARANCECHECK
bottomclearancecheck
BRACKET_CUT_WIDTH
bracket cut width
BRACKET_WIDTH
bracket width
CEILING_MOUNTED
ceiling mounted
CONE_BOLT_CIRCLE_RADIUS
cone bolt circle radius
CONE_BOLT_CIRCLE_RADIUS2
cone bolt circle radius2
CONE_DEPTH
cone depth
CONE_FLANGE_RADIUS
cone flange radius
CONE_OUTSIDE_RADIUS
cone outside radius
CONE_OUTSIDE_RADIUS1
cone outside radius1
CONNECTION_OFFSET_INLET
connection offset inlet
CONNECTION_OFFSET_OUTLET
connection offset outlet
DISCHARGE_COLLAR_LENGTH
discharge collar length
FLANGE_WIDTH
flange width
FLANGE_WIDTH2
flange width2
FLANGES
flanges
HOUSING_INSULATED
housing insulated
HOUSING_RADIUS
housing radius
INLET_BELL
inlet bell
INLET_BELL_DEPTH
inlet bell depth
INLET_BELL_RADIUS
inlet bell radius
INLET_CB_DEPTH_Z
inlet cb depth z
INLET_COLLAR_LENGTH
inlet collar length
INLET_CONE_BELL_RADIUS
inlet cone bell radius
INLET_CONE_BELL_RADIUS1
inlet cone bell radius1
INLET_CUT
inlet cut
INLET_ELEVATION
inlet elevation
INLET_FLANGE
inlet flange
INLET_FLANGE_RADIUS
inlet flange radius
INLET_RADIUS
inlet radius
MOTOR_ANGLE
motor angle
MOTOR_COVER
motor cover
MOTOR_COVER_HEIGHT
motor cover height
MOTOR_HEIGHT
motor height
MOTOR_NO_COVER
motor no cover
MOTOR_RADIUS
motor radius
MOUNTING_BRACKETS
mounting brackets
MOUNTING_BRACKETS_BASE
mounting brackets base
MOUNTING_BRACKETS_CEILING
mounting brackets ceiling
MOUNTING_BRACKETS_UNIVERSAL
mounting brackets universal
MOUNTING_ELEVATION_VERT
mounting elevation vert
MOUNTING_HOLE_RADIUS
mounting hole radius
MOUNTING_LENGTH
mounting length
MOUNTING_LENGTH_CENTER
mounting length center
MOUNTING_WIDTH
mounting width
MOUNTING_WIDTH_CENTER
mounting width center
OSHPD_BASE_LENGTH
oshpd base length
OSHPD_BASE_WIDTH
oshpd base width
OSHPD_DISPLAY_BASE
oshpd display base
OSHPD_DISPLAY_CEILING
oshpd display ceiling
OSHPD_MOUNTING_HOLE_RADIUS
oshpd mounting hole radius
OSHPD_MOUNTING_LENGTH
oshpd mounting length
OSHPD_MOUNTING_WIDTH
oshpd mounting width
OSHPD_MOUNTING_WIDTH_LEFT
oshpd mounting width left
OSHPD_MOUNTING_WIDTH_RIGHT
oshpd mounting width right
OSHPD_RAIL_DEPTH
oshpd rail depth
OSHPD_RAIL_ELEVATION
oshpd rail elevation
OSHPD_RAIL_HEIGHT
oshpd rail height
OUTLET_CB_DEPTH_Z
outlet cb depth z
OUTLET_CONE
outlet cone
OUTLET_INSPECTION_VANE
outlet inspection vane
OUTLET_ISV_DEPTH_Z
outlet isv depth z
OUTLET_STRAIGHTENING_VANE
outlet straightening vane
RAIL_HEIGHT
rail height
RAIL_HEIGHT_HALF
rail height half
RAIL_LEFT_OFFSET
rail left offset
RAIL_MOUNTING_LENGTH
rail mounting length
RAIL_MOUNTING_WIDTH
rail mounting width
SEISMIC
seismic
STRAIGHTENING_VANE_LENGTH
straightening vane length
SUPPORT_CUT_LENGTH
support cut length
SUPPORT_HEIGHT_OFFSET
support height offset
WHEEL_DIAMETER
wheel diameter
ACTUAL_DISCHARGE_POSITION
actual discharge position
BASE_HEIGHT
base height
BASE_LENGTH
base length
BASE_WIDTH
base width
DISCHARGE_DEPTH
discharge depth
DISCHARGE_HEIGHT
discharge height
DISCHARGE_MOTOR_COVER_OFFSET
discharge motor cover offset
DISCHARGE_VERT_OFFSET
discharge vert offset
DISCHARGE_WIDTH
discharge width
END_INLET_HEIGHT
end inlet height
END_INLET_WIDTH
end inlet width
FILTER_BOX_LENGTH
filter box length
FILTER_SLOPED_LENGTH
filter sloped length
FILTERBOX_ON
filterbox on
INLET_DEPTH
inlet depth
INLET_MOTOR_COVER_OFFSET
inlet motor cover offset
INLET_OFFSET
inlet offset
LEFT_MOTOR_COVER_OFFSET
left motor cover offset
MOTOR_CLEARANCE
motor clearance
MOTOR_EXTERNAL
motor external
RIGHT_MOTOR_COVER_OFFSET
right motor cover offset
CLEARANCE_BACK
clearance back
CLEARANCE_BOTTOM
clearance bottom
CLEARANCE_FRONT
clearance front
CLEARANCE_LEFT
clearance left
CLEARANCE_RIGHT
clearance right
CLEARANCE_TOP
clearance top
DUCT_FLANGE_DEPTH
duct flange depth
DUCT_HEIGHT
duct height
DUCT_REDUCER_LENGTH
duct reducer length
DUCT_WIDTH
duct width
INLET
inlet
INLET_FLANGE_DEPTH
inlet flange depth
INLET_HEIGHT
inlet height
INLET_HORIZ_OFFSET
inlet horiz offset
INLET_VERT_OFFSET
inlet vert offset
INLET_WIDTH
inlet width
MOUNTING_BRACKET_LENGTH
mounting bracket length
MOUNTING_BRACKET_OFFSET
mounting bracket offset
MOUNTING_BRACKET_WIDTH
mounting bracket width
MOUNTING_FRONT_BACK
mounting front back
MOUNTING_HOLE_LENGTH
mounting hole length
MOUNTING_HOLE_OFFSET
mounting hole offset
MOUNTING_HOLE_SPACING
mounting hole spacing
MOUNTING_HOLE_WIDTH
mounting hole width
MOUNTING_LENGTH_OFFSET
mounting length offset
RECTANGLULAR_DUCT_HORIZ_OFFSET
rectanglular duct horiz offset
RECTANGULAR_CONNECTION_SELECTION
rectangular connection selection
DUCT_RADIUS
duct radius
ROUND_DUCT_CONNECTION
round duct connection
ROUND_DUCT_HORIZ_OFFSET
round duct horiz offset
ROUND_DUCT_VERT_OFFSET
round duct vert offset
CRD_DAMPER
crd damper
CRD_DAMPER_HEIGHT
crd damper height
CRD_DAMPER_HEIGHT_NZ
crd damper height nz
CRD_DAMPER_HEIGHT_OFFSET
crd damper height offset
CRD_DAMPER_LENGTH
crd damper length
CRD_DAMPER_WIDTH
crd damper width
GRILLE
grille
GRILLE_DEPTH
grille depth
GRILLE_LENGTH
grille length
GRILLE_WIDTH
grille width
DUCT_REDUCER
duct reducer
DUCT_REDUCER_SELECTION
duct reducer selection
DUCT_REDUCER_VERT_OFFSET
duct reducer vert offset
DUCTPOSITION
ductposition
DUCTPOSITIONVERT
ductpositionvert
DUCTSIZEROUND
ductsizeround
VAR2DCLEARANCE
2dclearance
BLADE_NUMBER
blade number
CLEARANCE___SMALL___DESCRIPTION
clearance - small - description
CLEARANCE___SMALL_OBSTRUCTION
clearance - small obstruction
CLEARANCE___WALL_LARGE___DESCRIPTION
clearance - wall/large - description
CLEARANCE___WALL_LARGE_OBSTRUCTION
clearance - wall/large obstruction
DC_MODEL
dc model
DC_MOUNT_OFFSET
dc mount offset
DROP_LENGTH
drop length
DROP_LENGTH_TO_FLOOR
drop length to floor
DROP_TUBE_ID_RADIUS
drop tube id radius
DROP_TUBE_RADIUS
drop tube radius
DROPLENGTHCHECK
droplengthcheck
DS_MODEL
ds model
DS_MOTOR_COVER
ds motor cover
END_CAP_THICKNESS
end cap thickness
FAN_WIDTH_HALF
fan width half
FANWIDTHHALFCHECK
fanwidthhalfcheck
GAP
gap
MAX_RADIUS
max radius
MAXRADIUSCHECK
maxradiuscheck
MOUNTING_STRUCTURE
mounting structure
NO_LIGHT
no light
NUMBER_OF_BLADES
number of blades
REVIT_FAMILY_VERSION_LOG
revit family version log
RRADIUS
rradius
SMALL_CLEARANCE_RADIUS
small clearance radius
SMALLCLEARANCEHEIGHT
smallclearanceheight
SMALLCLEARANCERADIUSCHECK
smallclearanceradiuscheck
TUBE_OFFSET
tube offset
WALL_CLEARANCE_RADIUS
wall clearance radius
WALLCLEARANCERADIUSCHECK
wallclearanceradiuscheck
Z1___DESCRIPTION
z1 - description
Z1_375_OR_MORE_FPM_AIR_VELOCITY
z1_375 or more fpm air velocity
Z2___DESCRIPTION
z2 - description
Z2_230_OR_MORE_FPM_AIR_VELOCITY
z2_230 or more fpm air velocity
Z3___DESCRIPTION
z3 - description
Z3_105_OR_MORE_FPM_AIR_VELOCITY
z3_105 or more fpm air velocity
Z4___DESCRIPTION
z4 - description
Z4_LESS_THAN_105_FPM_AIR_VELOCITY
z4_less than 105 fpm air velocity
Z5___DESCRIPTION
z5 - description
Z5_MAX_COVERAGE_AREA
z5_max coverage area
ZONE_1_RADIUS
zone 1 radius
ZONE_2_RADIUS
zone 2 radius
ZONE_3_RADIUS
zone 3 radius
ZONE_4_RADIUS
zone 4 radius
ZONE1VISCHECK
zone1vischeck
ZONE1WIDTHCHECK
zone1widthcheck
ZONE2RADIUSCHECK
zone2radiuscheck
ZONE3RADIUSCHECK
zone3radiuscheck
ZONE4RADIUSCHECK
zone4radiuscheck
LED_LIGHT
led light
AIR_FLOW_DIRECTION
air flow direction
AIR_FLOW_EXHAUST_ARROW
air flow exhaust arrow
AIR_FLOW_SUPPLY_ARROW
air flow supply arrow
AIR_FLOW_TYPE
air flow type
BASE_DEPTH
base depth
BASE_DEPTH_REV
base depth rev
BELT_DRIVE
belt drive
EXHAUST
exhaust
FILTER_BOX
filter box
FLANGE_DEPTH
flange depth
FLANGE_OFFSET
flange offset
FRAME_OFFSET_REV
frame offset rev
FRAME_SIZE
frame size
HOUSING_DEPTH
housing depth
HOUSING_DEPTH_NZ
housing depth nz
HOUSING_OFFSET
housing offset
HOUSING_THICKNESS
housing thickness
HOUSING_VOID_OFFSET
housing void offset
INLET_RADIUS_VOID
inlet radius void
MOTOR_DRIVE
motor drive
MOTOR_FRAME_DEPTH
motor frame depth
MOTOR_FRAME_DEPTH_REV
motor frame depth rev
MOTOR_LENGTH
motor length
MOTOR_RADIUS_2
motor radius/2
MOUNTING_FLANGE_LOCATION
mounting flange location
OFFSET_DEPTH_REV
offset depth rev
OVERALL_DEPTH
overall depth
SHAFT_RADIUS_DISPLAY
shaft radius display
SHOW_FAN
show fan
SHOW_HOUSING
show housing
SHOW_WEATHERHOOD
show weatherhood
SUPPLY
supply
VENTURI_OFFSET_REV
venturi offset rev
VENTURI_OFFSET_REV_NZ
venturi offset rev nz
VENTURI_VOID_OFFSET_REV
venturi void offset rev
WALL_HOUSING_STYLE
wall housing style
WALL_HOUSING_TYPE
wall housing type
WEATHERHOOD
weatherhood
WEATHERHOOD_DEPTH
weatherhood depth
WEATHERHOOD_FLANGE_WIDTH
weatherhood flange width
WEATHERHOOD_KIT
weatherhood kit
WEATHERHOOD_KIT_ANGLE
weatherhood kit angle
WH_CUT_BOTTOM_DEPTH
wh cut bottom depth
WH_CUT_BOTTOM_HEIGHT
wh cut bottom height
WH_CUT_TOP_DEPTH
wh cut top depth
WH_CUT_TOP_HEIGHT
wh cut top height
GRILLE_THICKNESS
grille thickness
FLANGE_LENGTH
flange length
MOUNTING_CAP
mounting cap
MOUNTING_CAP_HEIGHT
mounting cap height
MOUNTING_CAP_LENGTH
mounting cap length
MOUNTING_CAP_WIDTH
mounting cap width
MOUNTING_CIRCLE
mounting circle
NECK_HEIGHT
neck height
OPENING_HEIGHT
opening height
OPENING_WIDTH
opening width
WINDBAND_OFFSET
windband offset
WINDBAND_RADIUS
windband radius
VAR1__TH_TOP_HORIZONTAL
1) th-top horizontal
VAR2__TAD_TOP_ANGULAR_DOWN
2) tad-top angular down
VAR3__DB_DOWN_BLAST
3) db-down blast
VAR4__BAD_BOTTOM_ANGULAR_DOWN
4) bad-bottom angular down
VAR5__BH_BOTTON_HORIZONTAL
5) bh-botton horizontal
VAR6__BAU_BOTTOM_ANGULAR_UP
6) bau-bottom angular up
VAR7__UB_UP_BLAST
7) ub-up blast
VAR8__TAU_TOP_ANGULAR_UP
8) tau-top angular up
ARRANGEMENT
arrangement
CHANNEL_LENGTH
channel length
CONFIG_STACK_HEIGHT
config stack height
DAMPER_OFFSET_FROM_LEFT_FLANGE
damper offset from left flange
DAMPER_OFFSET_FROM_TOP_FLANGE
damper offset from top flange
DEFAULT_VERT_OFFSET
default vert offset
DISCHARGE_FLANGE_DEPTH
discharge flange depth
DISCHARGE_ROTATION
discharge rotation
DISCHARGE_ROTATION_ANGLE
discharge rotation angle
DISCLAIMER
disclaimer
DRIVE_FRAME
drive frame
FLANGE_DEPTH_1
flange depth 1
FLANGE_DEPTH_2
flange depth 2
FLANGE_OFFSET_FROM_SHAFT
flange offset from shaft
FRAME_BACK_BOTTOM
frame back bottom
FRAME_BACK_TOP
frame back top
FRAME_BASE
frame base
FRAME_BOTTOM_LENGTH
frame bottom length
FRAME_FRONT_BOTTOM
frame front bottom
FRAME_FRONT_TOP
frame front top
FRAME_L_DIM
frame l dim
FRAME_LEFT_1
frame left 1
FRAME_LEFT_1_HEIGHT
frame left 1 height
FRAME_LENGTH
frame length
FRAME_LENGTH_OFFSET
frame length offset
FRAME_R_DIM
frame r dim
FRAME_RIGHT_1
frame right 1
FRAME_RIGHT_1_HEIGHT
frame right 1 height
FRAME_WIDTH
frame width
FRAME_WIDTH_HALF_LEFT
frame width half left
FRAME_WIDTH_HALF_RIGHT
frame width half right
HOUSING_CL_OFFSET
housing cl offset
INLET_BOLT_CIRCLE_ANGULAR
inlet bolt circle angular
INLET_COLLAR
inlet collar
INLET_COLLAR_DW
inlet collar dw
INLET_CONNECTION_RADIUS
inlet connection radius
INLET_HOLE_QTY
inlet hole qty
INLET_HOLE_RADIUS
inlet hole radius
INLET_RADIUS_BOLT_CIRCLE
inlet radius bolt circle
INLET_RADIUS_WFLANGE
inlet radius wflange
INLET_RADIUS_WOFLANGE
inlet radius woflange
ISOLATION_BASE
isolation base
ISOLATION_BASE_HEIGHT
isolation base height
ISOLATION_BASE_MOUNTING_POSITION
isolation base mounting position
ISOLATION_FRAME_LENGTH
isolation frame length
ISOLATION_FRAME_LENGTH_HALF
isolation frame length half
ISOLATION_FRAME_WIDTH
isolation frame width
ISOLATION_FRAME_WIDTH_HALF
isolation frame width half
ISOLATOR_LENGTH
isolator length
ISOLATOR_MOUNTING_LENGTH
isolator mounting length
ISOLATOR_MOUNTING_WIDTH
isolator mounting width
ISOLATOR_SPACING_LENGTH
isolator spacing length
ISOLATOR_SPACING_LENGTH_HALF
isolator spacing length half
ISOLATOR_SPACING_WIDTH
isolator spacing width
ISOLATOR_SPACING_WIDTH_HALF
isolator spacing width half
ISOLATOR_WIDTH
isolator width
MOTOR_DISPLAY
motor display
MOTOR_ELEVATION
motor elevation
MOTOR_LENGTH_OFFSET_1
motor length offset 1
MOTOR_LENGTH_OFFSET_2
motor length offset 2
MOTOR_LOCATION_OFFSET_LEFT
motor location offset left
MOTOR_PEDESTAL
motor pedestal
MOTOR_PEDESTAL_ELEVATION
motor pedestal elevation
MOTOR_PEDESTAL_LENGTH
motor pedestal length
MOTOR_PEDESTAL_LENGTH_OFFSET
motor pedestal length offset
MOTOR_PEDESTAL_WIDTH
motor pedestal width
MOTOR_PEDESTAL_WIDTH_LEFT
motor pedestal width left
MOTOR_PEDESTAL_WIDTH_RIGHT
motor pedestal width right
MOTOR_RADIUSNZ
motor radiusnz
MOTOR_SHAFT_LENGTH_OFFSET
motor shaft length offset
MOUNTING_LENGTH_1L
mounting length 1l
MOUNTING_LENGTH_1R
mounting length 1r
MOUNTING_LENGTH_2L
mounting length 2l
MOUNTING_LENGTH_3L
mounting length 3l
MOUNTING_LENGTH_4L
mounting length 4l
MOUNTING_LENGTH_C
mounting length c
MOUNTING_LENGTH_L
mounting length l
MOUNTING_LENGTH_R
mounting length r
MOUNTING_LOCATION_1LA
mounting location 1la
MOUNTING_LOCATION_1LB
mounting location 1lb
MOUNTING_LOCATION_1RA
mounting location 1ra
MOUNTING_LOCATION_1RB
mounting location 1rb
MOUNTING_LOCATION_2LA
mounting location 2la
MOUNTING_LOCATION_2LB
mounting location 2lb
MOUNTING_LOCATION_3LA
mounting location 3la
MOUNTING_LOCATION_3LB
mounting location 3lb
MOUNTING_LOCATION_4LA
mounting location 4la
MOUNTING_LOCATION_4LB
mounting location 4lb
MOUNTING_POSITION_1_LOC
mounting position 1 loc
MOUNTING_POSITION_1LA
mounting position 1la
MOUNTING_POSITION_1LB
mounting position 1lb
MOUNTING_POSITION_1RA
mounting position 1ra
MOUNTING_POSITION_1RB
mounting position 1rb
MOUNTING_POSITION_2_LOC
mounting position 2 loc
MOUNTING_POSITION_2LA
mounting position 2la
MOUNTING_POSITION_2LB
mounting position 2lb
MOUNTING_POSITION_3_LOC
mounting position 3 loc
MOUNTING_POSITION_3LA
mounting position 3la
MOUNTING_POSITION_3LB
mounting position 3lb
MOUNTING_POSITION_4_LOC
mounting position 4 loc
MOUNTING_POSITION_4LA
mounting position 4la
MOUNTING_POSITION_4LB
mounting position 4lb
MOUNTING_POSITION_5_LOC
mounting position 5 loc
MOUNTING_POSITION_6_LOC
mounting position 6 loc
MOUNTING_POSITION_OFFSET
mounting position offset
MOUNTING_WIDTH_HALF_LEFT
mounting width half left
MOUNTING_WIDTH_HALF_RIGHT
mounting width half right
ORIGIN_OFFSET_B
origin offset b
ORIGIN_OFFSET_BOTTOM
origin offset bottom
ORIGIN_OFFSET_ELEVATION
origin offset elevation
ORIGIN_OFFSET_F
origin offset f
ORIGIN_OFFSET_L
origin offset l
ORIGIN_OFFSET_R
origin offset r
OUTLET_CONNECTION
outlet connection
OUTLET_CONNECTION_DEPTH_OFFSET
outlet connection depth offset
OUTLET_CONNECTION_HEIGHT
outlet connection height
OUTLET_CONNECTION_HEIGHT_OFFSET
outlet connection height offset
OUTLET_CONNECTION_LENGTH
outlet connection length
OUTLET_CONNECTION_LENGTH_1
outlet connection length 1
OUTLET_CONNECTION_LENGTH_2
outlet connection length 2
OUTLET_CONNECTION_RECTANGULAR
outlet connection rectangular
OUTLET_DAMPER
outlet damper
OUTLET_DAMPER_DEPTH
outlet damper depth
OUTLET_DAMPER_FLANGE
outlet damper flange
OUTLET_DAMPER_FLANGE_DEPTH_OFFSET
outlet damper flange depth offset
OUTLET_DAMPER_FLANGE_HEIGHT
outlet damper flange height
OUTLET_DAMPER_FLANGE_HEIGHT_OFFSET
outlet damper flange height offset
OUTLET_DAMPER_FLANGE_LENGTH
outlet damper flange length
OUTLET_DAMPER_FLANGE_LENGTH_1
outlet damper flange length 1
OUTLET_DAMPER_FLANGE_LENGTH_2
outlet damper flange length 2
OUTLET_DAMPER_HEIGHT
outlet damper height
OUTLET_DAMPER_HEIGHT_OFFSET
outlet damper height offset
OUTLET_DAMPER_LENGTH
outlet damper length
OUTLET_DAMPER_LENGTH_1
outlet damper length 1
OUTLET_DAMPER_LENGTH_2
outlet damper length 2
OUTLET_DEPTH_FLANGE
outlet depth flange
OUTLET_FLANGE
outlet flange
OUTLET_FLANGE_RECTANGULAR
outlet flange rectangular
OUTLET_HEIGHT_FLANGE_OFFSET
outlet height flange offset
OUTLET_HEIGHT_TEST
outlet height test
OUTLET_HEIGHT_WFLANGE
outlet height wflange
OUTLET_HEIGHT_WOFLANGE
outlet height woflange
OUTLET_HEIGHT_WOFLANGE_TESTED
outlet height woflange tested
OUTLET_RADIUS_WFLANGE
outlet radius wflange
OUTLET_RADIUS_WOFLANGE
outlet radius woflange
OUTLET_ROUND_CENTER_OFFSET
outlet round center offset
OUTLET_WIDTH_FLANGE_OFFSET
outlet width flange offset
OUTLET_WIDTH_WFLANGE
outlet width wflange
OUTLET_WIDTH_WOFLANGE
outlet width woflange
OVERALL_HEIGHT
overall height
OVERALL_HEIGHT_DELTA
overall height delta
OVERALL_STACK_HEIGHT
overall stack height
PEDESTAL
pedestal
PEDESTAL_HEIGHT
pedestal height
PEDESTAL_LEG_HEIGHT
pedestal leg height
PEDESTAL_LENGTH
pedestal length
PEDESTAL_TOP_WIDTH
pedestal top width
PEDESTAL_WIDTH
pedestal width
PEDESTAL_WIDTH_LEFT
pedestal width left
PEDESTAL_WIDTH_RIGHT
pedestal width right
SCROLL_DEPTH
scroll depth
SCROLL_DEPTH_1
scroll depth 1
SCROLL_DEPTH_2
scroll depth 2
SCROLL_OFFSET
scroll offset
SCROLL_OFFSET_CALC
scroll offset calc
SCROLL_OFFSET_HALF
scroll offset half
SCROLL_OFFSET_HALF_NZ
scroll offset half nz
SCROLL_OUTLET_DEPTH
scroll outlet depth
SCROLL_OUTLET_DEPTH_TESTED
scroll outlet depth tested
SCROLL_OUTLET_OFFSET
scroll outlet offset
SCROLL_RAD_1
scroll rad 1
SCROLL_RAD_2
scroll rad 2
SCROLL_RAD_3
scroll rad 3
SHAFT_CL_OFFSET
shaft cl offset
SHAFT_CL_OFFSET_CALC
shaft cl offset calc
SHAFT_CL_OFFSET_LEFT
shaft cl offset left
SHAFT_DRIVE
shaft drive
SHAFT_DRIVE_DW
shaft drive dw
SHAFT_OFFSET_DELTA
shaft offset delta
SHAFT_RADIUS
shaft radius
SHAFT_RADIUS_NZ
shaft radius nz
SHAFT_TO_HOUSING_CL
shaft to housing cl
WEATHERHOOD_WIDTH_HALF_LEFT
weatherhood width half left
WEATHERHOOD_WIDTH_HALF_RIGHT
weatherhood width half right
WHEEL_ROTATION_ANGLE
wheel rotation angle
WHEEL_ROTATION_ANGLE_NEW
wheel rotation angle new
WHEEL_ROTATION_CCW
wheel rotation ccw
WHEEL_ROTATION_CW
wheel rotation cw
BELT_COVER_BOTTOM_RADIUS
belt cover bottom radius
BELT_COVER_TOP_RADIUS
belt cover top radius
BELT_GUARD
belt guard
DESIGNATION
designation
FAN_HEIGHT
fan height
FAN_WIDTH
fan width
FLANGE_RADIUS
flange radius
FLANGE_THICKNESS
flange thickness
FRAME_CAGE_LENGTH
frame cage length
FRAME_HEIGHT
frame height
FRAME_OFFSET
frame offset
ID_INLET_CONE_LARGE_RADIUS
id inlet cone large radius
INLET_CONE_BOLT_CIRCLE_RADIUS
inlet cone bolt circle radius
INLET_CONE_HOLE_QTY
inlet cone hole qty
INLET_CONE_HOLE_RADIUS
inlet cone hole radius
INLET_CONE_LARGE_RADIUS
inlet cone large radius
INLET_CONE_SMALL_RADIUS
inlet cone small radius
INLET_VENTURI_DEPTH
inlet venturi depth
INLETCONNECTORDIAMETER
inletconnectordiameter
INSULATED
insulated
INSULATED_PLUG_DEPTH
insulated plug depth
MOTOR_BASE_HEIGHT
motor base height
MOTOR_BASE_WIDTH
motor base width
MOUNTING_HOLE_2A
mounting hole 2a
MOUNTING_HOLE_2B
mounting hole 2b
MOUNTING_HOLE_2C
mounting hole 2c
MOUNTING_HOLE_2D
mounting hole 2d
MOUNTING_HOLE_2E
mounting hole 2e
MOUNTING_HOLE_FIRST_HOLE
mounting hole first hole
MOUNTING_HOLE_OFFSET_ORIGIN
mounting hole offset origin
OD_INLET_CONE_LARGE_RADIUS
od inlet cone large radius
OD_INLET_CONE_SMALL_RADIUS
od inlet cone small radius
OUTLET_FLANGE_HEIGHT
outlet flange height
OUTLET_FLANGE_HEIGHT_OFFSET
outlet flange height offset
PANEL_DEPTH
panel depth
PEDESTAL_OFFSET
pedestal offset
SHAFT_EXTENSION
shaft extension
WHEEL_RADIUS
wheel radius
WHEEL_SPACING
wheel spacing
WHEEL_WIDTH
wheel width
CLEARANCEBACKCHECK
clearancebackcheck
CLEARANCEFRONTCHECK
clearancefrontcheck
CLEARANCELEFTCHECK
clearanceleftcheck
CLEARANCERIGHTCHECK
clearancerightcheck
CLEARANCETOPCHECK
clearancetopcheck
CURB_CAP
curb cap
CURB_CAP_HEIGHT
curb cap height
CURB_CAP_LENGTH
curb cap length
CURB_CAP_THICKNESS
curb cap thickness
CURB_CAP_WIDTH
curb cap width
CURB_ELEVATION_OFFSET
curb elevation offset
CURB_LENGTH_LEFT
curb length left
CURB_LENGTH_LEFT_OFFSET
curb length left offset
CURB_LENGTH_OFFSET_TEST
curb length offset test
CURB_LENGTH_RIGHT
curb length right
CURB_OVERALL_HEIGHT_OUT
curb overall height out
CURB_WIDTH_BACK
curb width back
CURB_WIDTH_FRONT
curb width front
CURB_WIDTH_FRONT_OFFSET
curb width front offset
INLET_BOX
inlet box
INLET_BOX_BOTTOM_NOMINAL_OFFSET
inlet box bottom nominal offset
INLET_BOX_DISCHARGE_ANGLE_SOLID
inlet box discharge angle solid
INLET_BOX_DISCHARGE_ANGLE_VOID
inlet box discharge angle void
INLET_BOX_FLANGE_DEPTH
inlet box flange depth
INLET_BOX_FLANGE_LENGTH
inlet box flange length
INLET_BOX_FLANGE_OFFSET
inlet box flange offset
INLET_BOX_FLANGE_WIDTH
inlet box flange width
INLET_BOX_HEIGHT_TO_SHAFT
inlet box height to shaft
INLET_BOX_LENGTH
inlet box length
INLET_BOX_LENGTH_HALF
inlet box length half
INLET_BOX_LENGTH_OFFSET
inlet box length offset
INLET_BOX_LENGTH_OFFSET_TEST
inlet box length offset test
INLET_BOX_RADIUS
inlet box radius
INLET_BOX_ROTATION_INTEGER
inlet box rotation integer
INLET_BOX_VERT_OFFSET
inlet box vert offset
INLET_BOX_VERT_OFFSET_TEST
inlet box vert offset test
INLET_BOX_WIDTH
inlet box width
INLET_BOX_WIDTH_1
inlet box width 1
INLET_BOX_WIDTH_2
inlet box width 2
INLET_BOX_WIDTH_OFFSET
inlet box width offset
INLET_BOX_WIDTH_OFFSET_TEST
inlet box width offset test
INLET_CONNECTION_HEIGHT
inlet connection height
INLET_CONNECTION_LENGTH
inlet connection length
SCROLL_LENGTH_OFFSET_TEST
scroll length offset test
SCROLL_VERT_OFFSET_TEST
scroll vert offset test
SCROLL_WIDTH_OFFSET_TEST
scroll width offset test
USER_SPECIFIED_SCROLL_ROTATION
user specified scroll rotation
CURB_ROTATION_INTEGER
curb rotation integer
LARGE_FRAME_HEIGHT_DELTA
large frame height delta
NOZZLE
nozzle
NOZZLE_HEIGHT
nozzle height
NOZZLE_LENGTH
nozzle length
NOZZLE_LENGTH_OFFSET
nozzle length offset
NOZZLE_OFFSET
nozzle offset
NOZZLE_WIDTH
nozzle width
SYSTEM_INLET_BOX_ROTATION
system inlet box rotation
TEST
test
ARRAY_SPACE
array space
BACK_ROW
back row
BLOWER_1A
blower 1a
BLOWER_1A_WTHD
blower 1a wthd
BLOWER_1B
blower 1b
BLOWER_1B_WTHD
blower 1b wthd
BLOWER_2A
blower 2a
BLOWER_2A_WTHD
blower 2a wthd
BLOWER_2B
blower 2b
BLOWER_2B_WTHD
blower 2b wthd
BLOWER_3A
blower 3a
BLOWER_3A_WTHD
blower 3a wthd
BLOWER_3B
blower 3b
BLOWER_3B_WTHD
blower 3b wthd
BLOWER_4A
blower 4a
BLOWER_4A_WTHD
blower 4a wthd
BLOWER_4B
blower 4b
BLOWER_4B_WTHD
blower 4b wthd
BLOWER_5A
blower 5a
BLOWER_5A_WTHD
blower 5a wthd
BLOWER_5B
blower 5b
BLOWER_5B_WTHD
blower 5b wthd
BLOWER_6A
blower 6a
BLOWER_6B
blower 6b
BLOWER_ARRAY_QUANTITY
blower array quantity
BLOWER_LAST_A_WTHD
blower last a wthd
BLOWER_LAST_B_WTHD
blower last b wthd
BOTTOM_CONNECTION
bottom connection
BOTTOM_CONNECTION_TEXT
bottom connection text
BOTTOM_FRONT_CONNECTION_ERS_OFFSET
bottom front connection ers offset
BOTTOM_LEFT_ERS_OFFSET
bottom left ers offset
CONE_BOTTOM_HEIGHT
cone bottom height
CONE_BOTTOM_RADIUS
cone bottom radius
CONE_ELEVATION
cone elevation
CONE_HEIGHT
cone height
CONE_MIDDLE_BOTTOM_RADIUS
cone middle bottom radius
CONE_MIDDLE_RADIUS
cone middle radius
CONE_TOP_RADIUS
cone top radius
CONNECTION_DEPTH
connection depth
CONNECTION_HORIZ_OFFSET
connection horiz offset
CONNECTION_HORIZONTAL_OFFSET
connection horizontal offset
CONNECTION_HORIZONTAL_OFFSET_1
connection horizontal offset 1
CONNECTION_HORIZONTAL_OFFSET_2
connection horizontal offset 2
CONNECTION_HORIZONTAL_OFFSET_3
connection horizontal offset 3
CONNECTION_HORIZONTAL_OFFSET_4
connection horizontal offset 4
CONNECTION_HORIZONTAL_OFFSET_5
connection horizontal offset 5
CONNECTION_HORIZONTAL_OFFSET_6
connection horizontal offset 6
CURB_FLANGE_SIZE
curb flange size
CURB_FLANGE_WIDTH
curb flange width
CURB_OFFSET
curb offset
CURB_RECESS
curb recess
CURB_WIDTH_BACK_HALF
curb width back half
CURB_WIDTH_FRONT_HALF
curb width front half
DUCT_HEIGHT_BOTTOM
duct height bottom
DUCT_HEIGHT_SIDE
duct height side
DUCT_HEIGHT_SIDE_1
duct height side 1
DUCT_HEIGHT_SIDE_2
duct height side 2
DUCT_HEIGHT_SIDE_3
duct height side 3
DUCT_HEIGHT_SIDE_4
duct height side 4
DUCT_HEIGHT_SIDE_5
duct height side 5
DUCT_HEIGHT_SIDE_6
duct height side 6
DUCT_WIDTH_BOTTOM
duct width bottom
DUCT_WIDTH_SIDE
duct width side
DUCT_WIDTH_SIDE_1
duct width side 1
DUCT_WIDTH_SIDE_2
duct width side 2
DUCT_WIDTH_SIDE_3
duct width side 3
DUCT_WIDTH_SIDE_4
duct width side 4
DUCT_WIDTH_SIDE_5
duct width side 5
DUCT_WIDTH_SIDE_6
duct width side 6
ERS_BOLTON
ers bolton
ERS_CURB
ers curb
ERS_CURB_LENGTH
ers curb length
ERS_CURB_OFFSET
ers curb offset
ERS_CURB_WIDTH
ers curb width
ERS_DEPTH
ers depth
ERS_HEIGHT
ers height
ERS_LENGTH
ers length
ERS_PLENUM
ers plenum
ERS_SIDE_CONNECTION
ers side connection
ERS_SIDE_CONNECTION_ANGLE
ers side connection angle
ERS_SIDE_CONNECTION_TEXT
ers side connection text
FACE_ANGULAR
face angular
FAN_NOZZLE_HEIGHT
fan nozzle height
FAN_RADIUS
fan radius
HOUSING_FLANGE
housing flange
INLINE_SILENCER_HEIGHT
inline silencer height
INLINE_SILENCER_RADIUS
inline silencer radius
ISOLATION_DAMPER
isolation damper
ISOLATION_DAMPER_ACCESS_WIDTH
isolation damper access width
ISOLATION_DAMPER_ACTUATOR_DEPTH
isolation damper actuator depth
ISOLATION_DAMPER_BACK_LEFT_ANGLE
isolation damper back left angle
ISOLATION_DAMPER_BACK_RIGHT_ANGLE
isolation damper back right angle
ISOLATION_DAMPER_FRONT_LEFT_ANGLE
isolation damper front left angle
ISOLATION_DAMPER_FRONT_RIGHT_ANGLE
isolation damper front right angle
ISOLATION_DAMPER_HEIGHT
isolation damper height
ISOLATION_DAMPER_WIDTH
isolation damper width
JIB_CRANE_1
jib crane 1
JIB_CRANE_2
jib crane 2
JIB_CRANE_3
jib crane 3
JIB_CRANE_FRONT_LOCATION_1
jib crane front location 1
JIB_CRANE_FRONT_LOCATION_2
jib crane front location 2
JIB_CRANE_FRONT_LOCATION_3
jib crane front location 3
JIB_CRANE_HEIGHT
jib crane height
JIB_CRANE_LEFT_LOCATION_1
jib crane left location 1
JIB_CRANE_LEFT_LOCATION_2
jib crane left location 2
JIB_CRANE_LEFT_LOCATION_3
jib crane left location 3
JIB_CRANE_OFFSET
jib crane offset
JIB_CRANE_SPAN
jib crane span
JIB_CRANE_WIDTH
jib crane width
JIB_SPAN_1
jib span 1
JIB_SPAN_2
jib span 2
JIB_SPAN_3
jib span 3
MOTOR_COVER_WIDTH
motor cover width
MOTOR_LOCATION_BACK_LEFT_ANGLE
motor location back left angle
MOTOR_LOCATION_BACK_RIGHT_ANGLE
motor location back right angle
MOTOR_LOCATION_FRONT_LEFT_ANGLE
motor location front left angle
MOTOR_LOCATION_FRONT_RIGHT_ANGLE
motor location front right angle
MOTOR_OFFSET_LOCATION
motor offset location
MOTOR_OPENING_ELEVATION
motor opening elevation
OPENING_RADIUS
opening radius
PLENUM_SPACE
plenum space
REVERSE_ANGLE
reverse angle
ROOF_CURB
roof curb
SAVVE
savve
SAVVE_END
savve end
SAVVE_END_TRANSITION
savve end transition
SAVVE_HEIGHT
savve height
SAVVE_SIDE
savve side
SAVVE_SIDE_TRANSITION
savve side transition
SIDE_CONNECTION_1
side connection 1
SIDE_CONNECTION_2
side connection 2
SIDE_CONNECTION_3
side connection 3
SIDE_CONNECTION_4
side connection 4
SIDE_CONNECTION_5
side connection 5
SIDE_CONNECTION_6
side connection 6
SIDE_CONNECTION_ANGLE_1
side connection angle 1
SIDE_CONNECTION_ANGLE_2
side connection angle 2
SIDE_CONNECTION_ANGLE_3
side connection angle 3
SIDE_CONNECTION_ANGLE_4
side connection angle 4
SIDE_CONNECTION_ANGLE_5
side connection angle 5
SIDE_CONNECTION_ANGLE_6
side connection angle 6
SIDE_CONNECTION_TEXT_1
side connection text 1
SIDE_CONNECTION_TEXT_2
side connection text 2
SIDE_CONNECTION_TEXT_3
side connection text 3
SIDE_CONNECTION_TEXT_4
side connection text 4
SIDE_CONNECTION_TEXT_5
side connection text 5
SIDE_CONNECTION_TEXT_6
side connection text 6
SILENCER
silencer
SPACING
spacing
SPACING_1
spacing 1
SPACING_2
spacing 2
SPACING_3
spacing 3
SPACING_4
spacing 4
SPACING_5
spacing 5
SPACING_6
spacing 6
SPACING_FRONT
spacing front
SPACING_HALF
spacing half
STACK_EXTENSION_HEIGHT
stack extension height
STACK_EXTENSION_HEIGHT_PRE
stack extension height pre
SYSTEM_HEIGHT
system height
VERSION_DATA
version data
WEATHERHOOD_BOTTOM_DEPTH
weatherhood bottom depth
WEATHERHOOD_ELEVATION_MAIN
weatherhood elevation main
WEATHERHOOD_TOP_DEPTH
weatherhood top depth
WEATHERHOOD_VERT_DEPTH
weatherhood vert depth
WEATHERHOOD2
weatherhood2
WEATHERHOOD2_DEPTH
weatherhood2 depth
WEATHERHOOD2_ROTATION
weatherhood2 rotation
WH_BACK_LEFT_ANGLE
wh back left angle
WH_BACK_RIGHT_ANGLE
wh back right angle
WH_FRONT_LEFT_ANGLE
wh front left angle
WH_FRONT_RIGHT_ANGLE
wh front right angle
ANGLE_0
angle 0
ANGLE_90
angle 90
BLOWER_1_CW
blower 1 cw
BLOWER_1_QUANTITY
blower 1 quantity
BLOWER_1_1
blower 1-1
BLOWER_1_2
blower 1-2
BLOWER_1_3
blower 1-3
BLOWER_1_4
blower 1-4
BLOWER_2_CW
blower 2 cw
BLOWER_2_QUANTITY
blower 2 quantity
BLOWER_2_1
blower 2-1
BLOWER_CW
blower cw
BLOWER_SPACING
blower spacing
BLOWER_SPACING_2
blower spacing 2
BLOWER_SPACING_3
blower spacing 3
BLOWER_SPACING_4
blower spacing 4
BYPASS_AIR_PLENUM
bypass air plenum
CD_NOZZLE
cd nozzle
CH_NOZZLE
ch nozzle
DIESEL_NOZZLE
diesel nozzle
DISCHARGE_ELEVATION
discharge elevation
DISCHARGE_OFFSET
discharge offset
DISCHARGE_OFFSET_TO_SHAFT_CENTERLINE
discharge offset to shaft centerline
DISCHARGE_RADIUS
discharge radius
DISCHARGE_TO_ISOLATOR
discharge to isolator
DISCHARGE_WIDTH_HALF
discharge width half
DISTANCE_TO_ISOLATORS
distance to isolators
EXHAUST_AIR_CONNECTION_1_END
exhaust air connection 1 end
EXHAUST_AIR_CONNECTION_1_HEIGHT
exhaust air connection 1 height
EXHAUST_AIR_CONNECTION_1_WIDTH
exhaust air connection 1 width
EXHAUST_AIR_CONNECTION_2_END
exhaust air connection 2 end
EXHAUST_AIR_CONNECTION_2_HEIGHT
exhaust air connection 2 height
EXHAUST_AIR_CONNECTION_2_WIDTH
exhaust air connection 2 width
EXHAUST_AIR_CONNECTION_BOTTOM
exhaust air connection bottom
EXHAUST_AIR_CONNECTION_BOTTOM_HEIGHT
exhaust air connection bottom height
EXHAUST_AIR_CONNECTION_BOTTOM_WIDTH
exhaust air connection bottom width
EXHAUST_AIR_CONNECTION_SIDE
exhaust air connection side
EXHAUST_AIR_CONNECTION_SIDE_HEIGHT
exhaust air connection side height
EXHAUST_AIR_CONNECTION_SIDE_WIDTH
exhaust air connection side width
EXHAUST_AIR_CONNECTION_VERT
exhaust air connection vert
FAN_CURB_OFFSET
fan curb offset
FAN_DISCHARGE_OFFSET
fan discharge offset
FAN_HOUSING_CL_TO_ISOLATOR
fan housing cl to isolator
FAN_INLET_PROJECTION
fan inlet projection
FAN_LAYOUT
fan layout
FAN_OVERALL_LENGTH
fan overall length
FAN_OVERALL_WIDTH
fan overall width
INLET_CONNECTION_ANGLE
inlet connection angle
INLET_CONNECTION_OFFSET
inlet connection offset
INLET_CONNECTION_OFFSET_LENGTH
inlet connection offset length
INLINE_SILENCER
inline silencer
INLINE_SILENCER_LENGTH
inline silencer length
INTAKE_PLENUM
intake plenum
ISOLATION_BASE_ELEVATION
isolation base elevation
ISOLATION_BASE_SUPPORT_HEIGHT
isolation base support height
ISOLATION_DAMPER_LENGTH
isolation damper length
ISOLATOR_LENGTH_1LA
isolator length 1la
ISOLATOR_LENGTH_1LB
isolator length 1lb
ISOLATOR_LENGTH_1RA
isolator length 1ra
ISOLATOR_LENGTH_1RB
isolator length 1rb
ISOLATOR_LENGTH_2LA
isolator length 2la
ISOLATOR_LENGTH_2LB
isolator length 2lb
ISOLATOR_LENGTH_3LA
isolator length 3la
ISOLATOR_LENGTH_3LB
isolator length 3lb
ISOLATOR_LENGTH_4LA
isolator length 4la
ISOLATOR_LENGTH_4LB
isolator length 4lb
ISOLATOR_SPACING_MIDDLE
isolator spacing middle
MOUNTING_WIDTH_HALF
mounting width half
OUTLET_FLANGE_RETANGULAR
outlet flange retangular
OUTLET_FLANGE_WIDTH
outlet flange width
PLENUM_WEATHERHOOD_1_ANGLE
plenum weatherhood 1 angle
PLENUM_WEATHERHOOD_1_HORIZ
plenum weatherhood 1 horiz
PLENUM_WEATHERHOOD_1_OFFSET_DEPTH
plenum weatherhood 1 offset depth
PLENUM_WEATHERHOOD_1_OFFSET_END
plenum weatherhood 1 offset end
PLENUM_WEATHERHOOD_1_OFFSET_LENGTH
plenum weatherhood 1 offset length
PLENUM_WEATHERHOOD_1_OFFSET_START
plenum weatherhood 1 offset start
PLENUM_WEATHERHOOD_1_VISABILITY
plenum weatherhood 1 visability
PLENUM_WEATHERHOOD_2_ANGLE
plenum weatherhood 2 angle
PLENUM_WEATHERHOOD_2_HORIZ
plenum weatherhood 2 horiz
PLENUM_WEATHERHOOD_2_OFFSET_DEPTH
plenum weatherhood 2 offset depth
PLENUM_WEATHERHOOD_2_OFFSET_LENGTH
plenum weatherhood 2 offset length
PLENUM_WEATHERHOOD_2_VISABILITY
plenum weatherhood 2 visability
PLENUM_WEATHERHOOD_3_ANGLE
plenum weatherhood 3 angle
PLENUM_WEATHERHOOD_3_HORIZ
plenum weatherhood 3 horiz
PLENUM_WEATHERHOOD_3_OFFSET_DEPTH
plenum weatherhood 3 offset depth
PLENUM_WEATHERHOOD_3_OFFSET_LENGTH
plenum weatherhood 3 offset length
PLENUM_WEATHERHOOD_3_VISABILITY
plenum weatherhood 3 visability
PLENUM_WEATHERHOOD_4_ANGLE
plenum weatherhood 4 angle
PLENUM_WEATHERHOOD_4_HORIZ
plenum weatherhood 4 horiz
PLENUM_WEATHERHOOD_4_OFFSET_DEPTH
plenum weatherhood 4 offset depth
PLENUM_WEATHERHOOD_4_OFFSET_LENGTH
plenum weatherhood 4 offset length
PLENUM_WEATHERHOOD_4_VISABILITY
plenum weatherhood 4 visability
PLENUM_WEATHERHOOD_BOTTOM_CUT_DEPTH
plenum weatherhood bottom cut depth
PLENUM_WEATHERHOOD_DEPTH
plenum weatherhood depth
PLENUM_WEATHERHOOD_DEPTH_CUT
plenum weatherhood depth cut
PLENUM_WEATHERHOOD_HEIGHT
plenum weatherhood height
PLENUM_WEATHERHOOD_VERT
plenum weatherhood vert
PLENUM_WEATHERHOOD_VERT_CUT
plenum weatherhood vert cut
PLENUM_WEATHERHOOD_WIDTH
plenum weatherhood width
ROOF_CURB_HEIGHT
roof curb height
SCROLL_ROTATION_INTEGER
scroll rotation integer
SHAFT_ELEVATION
shaft elevation
STACK_CENTER_OFFSET
stack center offset
STACK_HEIGHT
stack height
SYSTEM_DISCHARGE_POSITION
system discharge position
SYSTEM_SCROLL_ROTATION
system scroll rotation
TRANSITION_HEIGHT
transition height
BELT_DRIVE_DISPLAY
belt drive display
CHANNEL_DISPLAY_LH
channel display lh
CHANNEL_DISPLAY_RH
channel display rh
CHANNEL_HEIGHT
channel height
CHANNEL_WIDTH
channel width
CHANNEL_WIDTH_REMAINING
channel width remaining
CONNECTORFLIPANGLE
connectorflipangle
CUT_LENGTH
cut length
CUT_OFFSET
cut offset
DIRECT_MOTOR_DISPLAY
direct motor display
FAN_CHANNEL_WIDTH
fan channel width
FAN_CORNER_WIDTH
fan corner width
INLET_CONE_WIDTH
inlet cone width
INLET_CONNECTION
inlet connection
INLET_FLANGE_LENGTH
inlet flange length
INLET_PANEL_DEPTH
inlet panel depth
INLET_PANEL_DISPLAY
inlet panel display
INLET_RADIUS_INSIDE
inlet radius inside
INLET_RADIUS_INSIDE_OFFSET
inlet radius inside offset
INLET_RADIUS_WOFLANGE_OFFSET
inlet radius woflange offset
ISOLATION_BASE_LENGTH
isolation base length
ISOLATION_BASE_OFFSET
isolation base offset
ISOLATION_BASE_WIDTH
isolation base width
ISOLATION_BASE_WIDTH_OFFSET
isolation base width offset
ISOLATION_TYPE
isolation type
ISOLATOR_BASE_LENGTH
isolator base length
ISOLATOR_BASE_WIDTH
isolator base width
ISOLATOR_DISPLAY
isolator display
ISOLATOR_OPERATING_HEIGHT
isolator operating height
ISOLATOR_SPACING_LENGTH_OFFSET
isolator spacing length offset
ISOLATOR_SPACING_WIDTH_OFFSET
isolator spacing width offset
MOTOR_ENCLOSURE
motor enclosure
MOTOR_PEDESTAL_DISPLAY
motor pedestal display
MOTOR_PEDESTAL_HEIGHT
motor pedestal height
MOTOR_POSITION
motor position
MOUNTING_HOLE_X
mounting hole x
MOUNTING_HOLE_Y
mounting hole y
MOUNTING_LENGTH_PEDESTAL_CENTER
mounting length pedestal center
MOUNTING_LENGTH_REMAINING
mounting length remaining
MOUNTING_WIDTH_LEFT_OFFSET
mounting width left offset
MOUNTING_WIDTH_OFFSET
mounting width offset
MOUNTING_WIDTH_PEDESTAL_CENTER_OFFSET
mounting width pedestal center offset
MOUNTING_WIDTH_PEDESTAL_OFFSET
mounting width pedestal offset
MOUNTING_WIDTH_RIGHT_OFFSET
mounting width right offset
MOUNTING_WIDTH_TRIANGLE_OFFSET
mounting width triangle offset
MPLH
mplh
MPRH
mprh
MPT
mpt
PEDESTAL_BASE
pedestal base
PEDESTAL_BASE_DISPLAY
pedestal base display
PROTECTIVE_CAGE
protective cage
PROTECTIVE_CAGE_DISPLAY
protective cage display
SHAFT_DISPLAY
shaft display
SHAFT_LENGTH
shaft length
TEST_X_WIDTH
test x width
VOID_OFFSET
void offset
WHEEL_ROTATION
wheel rotation
X_FRAME_DISPLAY
x frame display
X_INLET_PANEL_DISPLAY
x inlet panel display
ADAPTER_CUT_ELEVATION
adapter cut elevation
ADAPTER_HEIGHT
adapter height
ADAPTER_LENGTH_OFFSET
adapter length offset
ADAPTER_REDUCER
adapter reducer
ADAPTER_REDUCER_HEIGHT
adapter reducer height
ADAPTER_REDUER_ELEVATION
adapter reduer elevation
ADAPTER_THICKNESS
adapter thickness
ADAPTER_UNDERSIZING
adapter undersizing
ADAPTER_WIDTH_OFFSET
adapter width offset
AMCA_CERTIFICATION
amca certification
CANTED
canted
CANTED_BOTTOM_LENGTH
canted bottom length
CANTED_BOTTOM_WIDTH
canted bottom width
CANTED_ELEVATION
canted elevation
CONFIGURED_MARK_NAME
configured mark name
CONNECTION_RADIUS
connection radius
CURB_ADAPTER
curb adapter
CURB_ADAPTER_LENGTH
curb adapter length
CURB_ADAPTER_LENGTH_NZ
curb adapter length nz
CURB_ADAPTER_WIDTH
curb adapter width
CURB_ADAPTER_WIDTH_NZ
curb adapter width nz
CURB_CUT_1
curb cut 1
CURB_CUT_2
curb cut 2
CURB_CUT_BOTTOM_DELTA
curb cut bottom delta
CURB_CUT_BOTTOM_OFFSET
curb cut bottom offset
CURB_DAMPER_TRAY
curb damper tray
CURB_DISPLAY
curb display
CURB_ELEVATION
curb elevation
CURB_EXTENSION
curb extension
CURB_EXTENSION_ELEVATION
curb extension elevation
CURB_EXTENSION_HEIGHT
curb extension height
CURB_EXTENSION_HEIGHT_Z
curb extension height z
CURB_EXTENSION_LENGTH
curb extension length
CURB_EXTENSION_MODEL
curb extension model
CURB_EXTENSION_OFFSET
curb extension offset
CURB_EXTENSION_UNDERSIZING
curb extension undersizing
CURB_EXTENSION_WIDTH
curb extension width
CURB_FLAT
curb flat
CURB_HEIGHT_Z
curb height z
CURB_LENGTH_NZ
curb length nz
CURB_LENGTH_OFFSET
curb length offset
CURB_MODEL
curb model
CURB_PITCH
curb pitch
CURB_PITCH_LONG_SIDE
curb pitch long side
CURB_PITCH_RUN
curb pitch run
CURB_PITCH_SIDE_ROTATION
curb pitch side rotation
CURB_PITCH_WIDTH_CENTER_OFFSET
curb pitch width center offset
CURB_PITCH_WIDTH_CUT
curb pitch width cut
CURB_PITCHED
curb pitched
CURB_REDUCER
curb reducer
CURB_RIDGED
curb ridged
CURB_STEP_HEIGHT
curb step height
CURB_UNDERSIZING
curb undersizing
CURB_WIDTH_NZ
curb width nz
CURB_WIDTH_OFFSET
curb width offset
CURBCAP_HEIGHT_NZ
curbcap height nz
DAMPER
damper
DAMPER_DEPTH
damper depth
DAMPER_HEIGHT
damper height
DAMPER_IN_TRAY
damper in tray
DAMPER_TRAY_IN_CURB
damper tray in curb
DAMPER_TRAY_IN_CURB_EXTENSION
damper tray in curb extension
DAMPER_WIDTH
damper width
DUCT_TERMINATION_LOCATION
duct termination location
EQUIPMENT_TYPE
equipment type
HOUSING_ELEVATION
housing elevation
TEST_INTERFACE
test interface
UNIT_WEIGHT
unit weight
USER_SPECIFIED_REVERSE_ROOF_PITCH
user specified reverse roof pitch
USER_SPECIFIED_ROTATE_ROOF_PITCH
user specified rotate roof pitch
VENTILATOR_TYPE
ventilator type
DAMPER_DISPLAY
damper display
FAN_1_01
fan 1.01
FAN_1_02
fan 1.02
FAN_1_03
fan 1.03
FAN_1_04
fan 1.04
FAN_1_05
fan 1.05
FAN_1_06
fan 1.06
FAN_1_07
fan 1.07
FAN_1_08
fan 1.08
FAN_1_09
fan 1.09
FAN_1_10
fan 1.10
FAN_1_11
fan 1.11
FAN_1_12
fan 1.12
FAN_1_13
fan 1.13
FAN_1_14
fan 1.14
FAN_1_15
fan 1.15
FAN_1_16
fan 1.16
FAN_1_17
fan 1.17
FAN_1_18
fan 1.18
FAN_1_19
fan 1.19
FAN_1_20
fan 1.20
FAN_2_01
fan 2.01
FAN_2_02
fan 2.02
FAN_2_03
fan 2.03
FAN_2_04
fan 2.04
FAN_2_05
fan 2.05
FAN_2_06
fan 2.06
FAN_2_07
fan 2.07
FAN_2_08
fan 2.08
FAN_2_09
fan 2.09
FAN_2_10
fan 2.10
FAN_2_11
fan 2.11
FAN_2_12
fan 2.12
FAN_2_13
fan 2.13
FAN_2_14
fan 2.14
FAN_2_15
fan 2.15
FAN_2_16
fan 2.16
FAN_2_17
fan 2.17
FAN_2_18
fan 2.18
FAN_2_19
fan 2.19
FAN_2_20
fan 2.20
FAN_3_01
fan 3.01
FAN_3_02
fan 3.02
FAN_3_03
fan 3.03
FAN_3_04
fan 3.04
FAN_3_05
fan 3.05
FAN_3_06
fan 3.06
FAN_3_07
fan 3.07
FAN_3_08
fan 3.08
FAN_3_09
fan 3.09
FAN_3_10
fan 3.10
FAN_3_11
fan 3.11
FAN_3_12
fan 3.12
FAN_3_13
fan 3.13
FAN_3_14
fan 3.14
FAN_3_15
fan 3.15
FAN_3_16
fan 3.16
FAN_3_17
fan 3.17
FAN_3_18
fan 3.18
FAN_3_19
fan 3.19
FAN_3_20
fan 3.20
FAN_4_01
fan 4.01
FAN_4_02
fan 4.02
FAN_4_03
fan 4.03
FAN_4_04
fan 4.04
FAN_4_05
fan 4.05
FAN_4_06
fan 4.06
FAN_4_07
fan 4.07
FAN_4_08
fan 4.08
FAN_4_09
fan 4.09
FAN_4_10
fan 4.10
FAN_4_11
fan 4.11
FAN_4_12
fan 4.12
FAN_4_13
fan 4.13
FAN_4_14
fan 4.14
FAN_4_15
fan 4.15
FAN_4_16
fan 4.16
FAN_4_17
fan 4.17
FAN_4_18
fan 4.18
FAN_4_19
fan 4.19
FAN_4_20
fan 4.20
FAN_LENGTH
fan length
FAN_QTY_HIGH
fan qty high
FAN_QTY_WIDE
fan qty wide
HOLE_OFFSET
hole offset
HOLE_RADIUS
hole radius
INLET_MOUNTING_HOLE_1
inlet mounting hole 1
INLET_MOUNTING_HOLE_2
inlet mounting hole 2
INLET_MOUNTING_HOLE_3
inlet mounting hole 3
INLET_SPACING_FAR_HALF
inlet spacing far half
INLET_SPACING_NEAR_HALF
inlet spacing near half
OUTLET_MOUNTING_SPACING
outlet mounting spacing
WALL_THICKNESS
wall thickness
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업