??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
ALFA PLASTIC
Description
Fan Speed Controller
Bill of material
FSC
ORDERNO
FSC
CASING
casing
PA6; UL94 V0 self-estinguishing; light grey RAL 7035
CONFORMITY
conformity
CE
DIMENSIONS_HXWXD
dimensions hxwxd
68x53x38
DIN_RAIL_BRACKET
din rail bracket
GUIDADINPL
ELECTRICAL_CONNECTIONS
electrical connections
terminal for 2.5 mm² wire
FAN_SPEED_SETTING_RANGE
fan speed setting range
0-100
INPUT
input
NTC sensor
INSTALLATION_POSITION
installation position
Vertical
MAX__OUTPUT_FAN
max. output fan
300W (100-23050-60Hz)
MOUNTING
mounting
Clip for mounting on DIN rail 35 mm EN50022
OPERATINGSTORAGE_TEMPERATURE
operatingstorage temperature
-10+70 (+14+158)
OPTICAL_SIGNAL
optical signal
LED
POWER_SUPPLY
power supply
100-23050-60
PROTECTION_DEGREE_EN60529
protection degree en60529
IP20
SPEED_CONTROLLER
speed controller
partialization of wave
TEMPERATURE_SETTING_RANGE
temperature setting range
+20+60
WEIGHT
weight
105
NAME
name
FSC
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions