??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Johnson Controls
Description
Fan Coil Unit Horizontal Low Profile Plenum Jci Fhp 4 Pipe Reheat HI
Bill of material
fan_coil_unit_horizontal_low_profile_plenum_jci_fhp_4_pipe__reheat_HI
VARIANTNAME
4 Pipe, Reheat
VARIANTLOD
HI
VOLTAGE
Voltage
115.000 V
POWERFACTOR
Power Factor
0.800
NUMBEROFPOLES
Number of Poles
1.000
NOMINALAIRFLOW
Nominal Air Flow
250.000 CFM
EXTERNALSTATICPRESSURE
External Static Pressure
0.050 in-wg
ALTITUDE
Altitude
0.000 FEET
AIRDENSITY
Air Density
0.075 lb/ft³
ACTUALSUPPLYAIRFLOW
Actual Supply Air Flow
0.000 CFM
ACTUALRETURNAIRFLOW
Actual Return Air Flow
0.000 CFM
WATTAGE
Wattage
57.000 W
FANMOTORTWOWATTAGE
Fan Motor Two Wattage
0.000 W
FANMOTORTWOHORSEPOWER
Fan Motor Two Horsepower
0.000
FANMOTORTWOCURRENT
Fan Motor Two Current
0.000 A
FANMOTORONEWATTAGE
Fan Motor One Wattage
57.000 W
FANMOTORONEHORSEPOWER
Fan Motor One Horsepower
0.033
FANMOTORONECURRENT
Fan Motor One Current
0.800 A
ELECTRICHEATWATTAGE
Electric Heat Wattage
0.000 W
ELECTRICHEATCURRENT
Electric Heat Current
0.000 A
ELECTRICHEATCAPACITY
Electric Heat Capacity
0.000 Btu/h
FULLLOADCURRENT
Full Load Current
0.800 A
APPARENTLOAD
Apparent Load
92.000 VA
TOTALCOILROWCOUNT
Total Coil Row Count
6.000
HEATINGWATERLEAVINGTEMPERATURE
Heating Water Leaving Temperature
0.000 °F
HEATINGWATERENTERINGTEMPERATURE
Heating Water Entering Temperature
0.000 °F
HEATINGENTERINGDRYBULBTEMPERATURE
Heating Entering Dry Bulb Temperature
70.000 °F
HEATINGCOILWATERPRESSUREDROP
Heating Coil Water Pressure Drop
0.200 ftH2O
HEATINGCOILROWCOUNT
Heating Coil Row Count
3.000
HEATINGCOILDESCRIPTION
Heating Coil Description
Steam
COOLINGLEAVINGWATERTEMPERATURE
Cooling Leaving Water Temperature
0.000 °F
COOLINGENTERINGWETBULBTEMPERATURE
Cooling Entering Wet Bulb Temperature
67.000 °F
COOLINGENTERINGWATERTEMPERATURE
Cooling Entering Water Temperature
45.000 °F
COOLINGENTERINGDRYBULBTEMPERATURE
Cooling Entering Dry Bulb Temperature
80.000 °F
COOLINGCOILWATERPRESSUREDROP
Cooling Coil Water Pressure Drop
1.600 ftH2O
COOLINGCOILROWCOUNT
Cooling Coil Row Count
3.000
COOLINGCOILDESCRIPTION
Cooling Coil Description
Chilled Water
COILFACEAREA
Coil Face Area
1.040 SF
TOTALCOOLINGCAPACITY
Total Cooling Capacity
8000.000 Btu/h
SENSIBLEHEATINGCAPACITY
Sensible Heating Capacity
15700.000 Btu/h
SENSIBLECOOLINGCAPACITY
Sensible Cooling Capacity
5900.000 Btu/h
FILTERFACEAREA
Filter Face Area
0.000 SF
FANQUANTITY
Fan Quantity
1.000
FANMOTORQUANTITY
Fan Motor Quantity
1.000
ACTUALHEATINGWATERFLOW
Actual Heating Water Flow
0.400 GPM
ACTUALCONDENSATEDRAINFLOW
Actual Condensate Drain Flow
0.000 GPM
ACTUALCHILLEDWATERFLOW
Actual Chilled Water Flow
1.800 GPM
REHEAT
Reheat
1.000
PREHEAT
Pre Heat
0.000
HEATINGSTEAM
Heating Steam
1.000
HEATINGHOTWATER
Heating Hot Water
0.000
COOLINGDX
Cooling DX
0.000
COOLINGCHILLEDWATER
Cooling Chilled Water
1.000
WATERCOILPIPESRIGHT
Water Coil Pipes Right
1.000
WATERCOILPIPESLEFT
Water Coil Pipes Left
0.000
BOTTOMHINGEDCOVER
Bottom Hinged Cover
1.000
BACKCONNECTOR
Back Connector
1.000
VAR_4PIPE
4 Pipe
1.000
VAR_2PIPEHEATING
2 Pipe Heating
0.000
VAR_2PIPECOOLING
2 Pipe Cooling
0.000
WIDTH
Width
1.670 FEET
PLENUMDEPTH
Plenum Depth
0.750 FEET
INTAKEAIRCONNECTIONWIDTH
Intake Air Connection Width
19.000 INCH
INTAKEAIRCONNECTIONHEIGHT
Intake Air Connection Height
6.875 INCH
HOTWATERRETURNCONNECTIONDIAMETER
Hot Water Return Connection Diameter
0.625 INCH
HOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
0.875 INCH
DISCHARGEAIRCONNECTIONWIDTH
Discharge Air Connection Width
20.000 INCH
DISCHARGEAIRCONNECTIONHEIGHT
Discharge Air Connection Height
6.750 INCH
CONDENSATEDRAINCONNECTIONDIAMETER
Condensate Drain Connection Diameter
0.875 INCH
HEIGHT
Height
0.830 FEET
CHILLEDWATERCONNECTIONDIAMETER
Chilled Water Connection Diameter
0.875 INCH
PRODUCTPAGEURL
Product Page URL
http://www.johnsoncontrols.com/publish/us/en/products/building_efficiency/integrated_hvac_systems/Industrial___Commercial_HVAC_Equipment/airside_products/fan-coil/horizontal-low-profile.html
KEYNOTE
Keynote
15700
FAMILYREVISIONDATE
Family Revision Date
08/19/10
COPYRIGHT
Copyright ©
© 2009, Johnson Controls, Inc.
URL
http://www.johnsoncontrols.com/publish/us/en.html
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.johnsoncontrols.com/publish/etc/medialib/jci/be/integrated_hvac_systems/hvac_equipment/airside/fan-coil.Par.45304.File.dat/115.26-EG7.pdf
NETWEIGHT
Net Weight
68.000 lb
MODEL
Model
FH
MANUFACTURER
Manufacturer
Johnson Controls, Inc.
DESCRIPTION
Description
Low Profile Horizontal Fan Coil Unit
ASSEMBLYCODE
Assembly Code
D3050100
PRIMARYAIRCONNECTIONDESCRIPTION
Primary Air Connection Description
Primary Air Connection
WATERCOILSUPPLYCONNECTORDESCRIPTION
Water Coil Supply Connector Description
Chilled Water Supply
WATERCOILRETURNCONNECTORDESCRIPTION
Water Coil Return Connector Description
Chilled Water Return
HEATINGCOILPIPESRIGHT
Heating Coil Pipes Right
1.000
HEATINGCOILPIPESLEFT
Heating Coil Pipes Left
0.000
ELECTRICALCONNECTIONDESCRIPTION
Electrical Connection Description
Electrical Supply Connection
CTRLPLENUMLENGTH
CTRL Plenum Length
1.750 FEET
DISCHARGEAIRCONNECTIONDESCRIPTION
Discharge Air Connection Description
Discharge Air Connection
CONDENSATEDRAINRIGHT
Condensate Drain Right
1.000
CONDENSATEDRAINLEFT
Condensate Drain Left
0.000
CONDENSATEDRAINCONNECTIONDESCRIPTION
Condensate Drain Connection Description
Condensate Drain Connection
CTRLWATERFLOW
CTRL Water Flow
0.400 GPM
CTRLPRESSUREDROP
CTRL Pressure Drop
0.200 ftH2O
CTRLHOTWATERRETURNCONNECTIONRADIUS
CTRL Hot Water Return Connection Radius
0.312 INCH
CTRLHEATINGCOILPIPESRIGHT
CTRL Heating Coil Pipes Right
1.000
CTRLHEATINGCOILPIPESLEFT
CTRL Heating Coil Pipes Left
0.000
CTRLDISCHARGECONNECTIONLENGTH
CTRL Discharge Connection Length
0.530 FEET
CTRLDISCHARGECONNECTIONANGLE
CTRL Discharge Connection Angle
0.000
CTRL2DCOILPIPESLEFT
CTRL 2D Coil Pipes Left
0.000
CTRLHEATINGCOILOFFSET
CTRL Heating Coil Offset
0.430 FEET
CTRLELECCONNECTORCENTEROFFSET
CTRL Elec Connector Center Offset
0.880 FEET
CTRLELECCONNECTORANGLE
CTRL Elec Connector Angle
180.000
CTRLDRAINPIPECENTEROFFSET
CTRL Drain Pipe Center Offset
1.250 FEET
CTRLCONDENSATEDRAINCONNECTORANGLE
CTRL Condensate Drain Connector Angle
0.000
CTRLCONDENSATEDRAINCONNECTIONRADIUS
CTRL Condensate Drain Connection Radius
0.438 INCH
CTRLCOOLINGCOILOFFSET
CTRL Cooling Coil Offset
0.210 FEET
CTRL2DCOILPIPESRIGHT
CTRL 2D Coil Pipes Right
1.000
CTRLCOILPIPECENTEROFFSET
CTRL Coil Pipe Center Offset
0.830 FEET
CTRLCHILLEDWATERCONNECTIONRADIUS
CTRL Chilled Water Connection Radius
0.438 INCH
CTRLHOTWATERCONNECTIONRADIUS
CTRL Hot Water Connection Radius
0.438 INCH
COILSWEIGHT
Coils Weight
28.000 lb
CTRLHOTWATERCONNECTORANGLE
CTRL Hot Water Connector Angle
0.000
CTRLDISCHARGEAIRDUCTWIDTH
CTRL Discharge Air Duct Width
1.670 FEET
CTRLDISCHARGEAIRDUCTHEIGHT
CTRL Discharge Air Duct Height
0.560 FEET
CTRLCHILLEDWATERPIPECONNECTORANGLE
CTRL Chilled Water Pipe Connector Angle
0.000
CTRL2WATERFLOW
CTRL 2 Water Flow
1.800 GPM
CTRL2SUPPLYCONNECTIONDESCRIPTION
CTRL 2 Supply Connection Description
Hot Water Supply
CTRL2RETURNCONNECTIONDESCRIPTION
CTRL 2 Return Connection Description
Hot Water Return
CTRL2PRESSUREDROP
CTRL 2 Pressure Drop
1.600 ftH2O
BASEUNITWEIGHT
Base Unit Weight
40.000 lb
VAR_4FANOFFSETFROMCENTER
4 Fan Offset From Center
0.000 FEET
VAR_4FANBLOWER
4 Fan Blower
0.000
VAR_3FANOFFSETFROMCENTER
3 Fan Offset From Center
0.000 FEET
VAR_3FANBLOWER
3 Fan Blower
0.000
VAR_2FANOFFSETFROMCENTER
2 Fan Offset From Center
0.000 FEET
VAR_2FANBLOWER
2 Fan Blower
0.000
VAR_1FANOFFSETFROMCENTER
1 Fan Offset From Center
0.000 FEET
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions