??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Simplex Armaturen & Systeme
Description
F3 Compression Adapter Set
Bill of material
F3 Compression Adapter Set
ORDERNO
F3 Compression Adapter Set
ALWAYS_VERTICAL
always vertical
1
AREA_OF_APPLICATION
area of application
Heating systeme Pressure or temperature stress according to the pipe manufurer's specification
ARTICLE
article
F11463
ASSEMBLY_CODE
assembly code
ASSETTYPE
assettype
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTION_1
connection 1
17 x 2 mm
CONNECTION_2
connection 2
G 3/4 inch F (Euro taper)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
F3 Compression Adapter Set for Plastic and Multilayer Composite Pipes
DESIGN_OPTION
design option
-1
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
ETIM_CLASS
etim class
ETIM_GROUP
etim group
EXPECTEDLIFE
expectedlife
0
FAMILY_NAME
family name
GTIN
gtin
HOST
host
0
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
KEYNOTE
keynote
MANUFACTURENAME
manufacturename
Simplex Armaturen & Systeme GmbH
MANUFACTURER
manufacturer
Simplex Armaturen & Systeme GmbH
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MODEL
model
BASIC Compression Adapter
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NLRS_C_CODE_ETIM
nlrs_c_code_etim
NLRS_C_CODE_FABRIKANT_PRODUCT
nlrs_c_code_fabrikant_product
F11463
NLRS_C_CODE_GTIN
nlrs_c_code_gtin
NLRS_C_CODE_SFB_TABEL
nlrs_c_code_sfb_tabel
NLRS_C_CONTENT_CREATOR
nlrs_c_content_creator
Technisch Bureau Lindhout
NLRS_C_CONTENT_DATUM_GEWIJZIGD
nlrs_c_content_datum_gewijzigd
NLRS_C_CONTENT_DATUM_UITGIFTE
nlrs_c_content_datum_uitgifte
NLRS_C_CONTENT_PROVIDER
nlrs_c_content_provider
Simplex Armaturen & Systeme GmbH
NLRS_C_CONTENT_VERSIE
nlrs_c_content_versie
Versie: 1.0
NLRS_C_MODEL
nlrs_c_model
BASIC Compression Adapter
NLRS_C_REVIT_VERSIE
nlrs_c_revit_versie
2016
NRLS_C_CODE_FABRIKANT_GLN
nrls_c_code_fabrikant_gln
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PRODUCT_NAME
product name
PRODUCT_SERIES
product series
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.simplex-armaturen.de
VERSION
version
2016
W1
w1
20
W2
w2
8.500
W3
w3
2.000
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONPARTS
warrantydurationparts
0
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WORK_PLANE_BASED
work plane-based
0
WRENCH_SIZE
wrench size
27
NAME
name
F3 Compression Adapter Set
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions