??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TOA Electronics
Description
F-1000BT
Bill of material
F-1000BT
ORDERNO
F-1000BT
ANGLE_1
angle 1
90
ANGLE_1_LABEL
angle 1 label
90
ANGLE_2
angle 2
90
ANGLE_2_LABEL
angle 2 label
90.105
ANGLE_3
angle 3
0
ANGLE_4
angle 4
0
ANGLE_5
angle 5
20.0597560506354
APPARENT_LOAD
apparent load
133.333333333333
ASSEMBLY_CODE
assembly code
E1020300
AZIMUTH
azimuth
0
AZIMUTH_PIVOT_TO_PITCH_PIVOT
azimuth pivot to pitch pivot
0.748
BLACK_SPEAKER
black speaker
1
BODY_MATERIAL
body material
BOLT_RADIUS
bolt radius
0.2
BRACKET_MATERIAL
bracket material
CATEGORY
category
CEILING_BRACKET_DEPTH
ceiling bracket depth
0
CEILING_BRACKET_HEIGHT
ceiling bracket height
0
CEILING_BRACKET_OFFSET
ceiling bracket offset
1.6
CEILING_BRACKET_WIDTH
ceiling bracket width
0
CEILING_MOUNT_BRACKET
ceiling mount bracket
0
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
90
COVERAGE_VERTICAL
coverage vertical
90
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DEPTH
depth
5.16
DESCRIPTION
description
The TOA F-1000 Series comprise a two-way speaker line of compact units offering wide frequency response and higher, more powerful performance. These highly adaptable speaker systems are intended to meet the requirements of a wide range of venues and applications, both indoors and outdoors.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FULL_LOAD_CURRENT
full load current
1
HALF_UNIT_BACK_HEIGHT
half unit back height
1.382
HALF_UNIT_HEIGHT
half unit height
2.56
HALF_UNIT_LENGTH
half unit length
3.975
HEIGHT
height
5.12
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HORIZONTAL
horizontal
0
HOST
host
5
IMPEDANCE
impedance
8
IQ_CATEGORY
iq category
Speaker
JOINT_BRACKET_HALF_WIDTH
joint bracket half width
1.029
JOINT_BRACKET_HEIGHT
joint bracket height
1.732
JOINT_BRACKET_WIDTH
joint bracket width
2.058
KEYNOTE
keynote
LARGE_POLE_MOUNT_BRACKET
large pole mount bracket
0
LENGTH_1
length 1
2.85
LENGTH_10
length 10
2.46
LENGTH_11
length 11
-0.945
LENGTH_12
length 12
-2.56
LENGTH_13
length 13
1
LENGTH_14
length 14
0.861
LENGTH_15
length 15
-0.861
LENGTH_16
length 16
-7.85
LENGTH_17
length 17
-0.1
LENGTH_18
length 18
3.079
LENGTH_19
length 19
0.231724986939266
LENGTH_2
length 2
-1.029
LENGTH_20
length 20
3
LENGTH_21
length 21
1.01466864051347
LENGTH_22
length 22
-6.73533135948653
LENGTH_23
length 23
0.728
LENGTH_3
length 3
0.945
LENGTH_4
length 4
-0.945
LENGTH_5
length 5
2.85
LENGTH_6
length 6
0.4
LENGTH_7
length 7
0.945
LENGTH_8
length 8
4.16
LENGTH_9
length 9
4.06
LOAD_CLASSIFICATION
load classification
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
TOA Electronics Inc.
MANUFACTURER_URL
manufacturer url
http://www.toaelectronics.com
MASSUNIT
massunit
1
MODEL
model
F-1000 - Black
NUMBER_OF_BANDS
number of bands
1
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0.728
OMNICLASS_NUMBER
omniclass number
23.85.10.11.11.21
OMNICLASS_TITLE
omniclass title
Speakers
OPERATING_WEIGHT
operating weight
3.97
PART_TYPE
part type
0
PITCH
pitch
0
PITCH_LABEL
pitch label
0
PLATE_DEPTH
plate depth
0.0840000000000001
POLE_BRACKET_DEPTH
pole bracket depth
1.57
POLE_BRACKET_HEIGHT
pole bracket height
2.2
POLE_BRACKET_WIDTH
pole bracket width
5.35
POLE_DIAMETER
pole diameter
6
POLE_MOUNT_BRACKET
pole mount bracket
0
POLE_RADIUS
pole radius
3
POWER_FACTOR
power factor
0.9
POWER_HANDLING
power handling
90
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.toaelectronics.com/media/f1000b_cs1e.pdf
PRODUCT_NAME
product name
F-1000 - Black
PRODUCT_PAGE_URL
product page url
http://www.toaelectronics.com/products/PA-Speakers/box-speakers/f-series-box-speakers/f-1000
REGULATORY_COMPLIANCE
regulatory compliance
UL
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
87
SHARED
shared
0
SPL_MEASUREMENT_BANDWIDTH
spl measurement bandwidth
85 – 20,000 Hz, -10 dB at installation in 1/2 free sound field
SUSTAINABILITY_RATING
sustainability rating
n/a
SYMBOL_X_OFFSET
symbol x offset
0
SYMBOL_Y_OFFSET
symbol y offset
0
TRANSFORMER_OPTION
transformer option
0
TYPE_COMMENTS
type comments
Black F-1000 Series Wide-Dispersion Speakers
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_BACK_HEIGHT
unit back height
2.764
UNIT_BACK_TO_AZIMUTH_PIVOT
unit back to azimuth pivot
1.594
UNIT_HEIGHT
unit height
5.12
UNIT_LENGTH
unit length
7.95
UNIT_SIZE
unit size
1000
UNIT_WIDTH
unit width
5.16
URL
url
http://www.toaelectronics.com
VERTICAL
vertical
1
VISIBILITY_1
visibility 1
1
VOLTAGE
voltage
120
WALL_BRACKET_DEPTH
wall bracket depth
1.594
WALL_BRACKET_HEIGHT
wall bracket height
1.9
WALL_BRACKET_WIDTH
wall bracket width
1.89
WALL_MOUNT_BRACKET
wall mount bracket
1
WALL_PLATE_BACK_TO_AZIMUTH_PIVOT
wall plate back to azimuth pivot
1.2
WEIGHT_PRODUCT
weight product
3.97
WHITE_SPEAKER
white speaker
0
WIDTH
width
7.95
NAME
name
F-1000BT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions