??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Cornellcookson
Description
Extreme® 300 Series Maintenance Free, Long Lasting Rolling Door
Bill of material
300 Series Mounted to Face of Wall
ORDERNO
300 Series Mounted to Face of Wall
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
AIR_INFILTRATION___CODE_COMPLIANCE
air infiltration / code compliance
Complies with ASHRAE 90.1 and 2012 IECC® (International Energy Conservation Code) requirements or less than .3 CFM/FT2. Air infiltration rate of .27 CFM/FT2 validated by an independent testing agency for Face of Wall mounting configuration. Test report to be made available upon request.
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASHRAE_AND_IECC_2012_COMPLIANCE
ashrae and iecc 2012 compliance
Foam Block in Guides with Lintel Seal inserted with Vinyl. Meets ASHRAE 90.1 and IECC 2012 air infitration requirements of less than .3 CFM/FT2. (Face of Wall mounted configuration. Test results available upon request.)
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
CLOSING_SPEED
closing speed
12 ips max
COIL_DIMENSION_NOTE
coil dimension note
15” to 21” depending on door size - Consult Cornell when dimensions are critical.
CONSTRUCTION_TYPE
construction type
CONTROL_BOX_HEIGHT
control box height
5
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult Cornell.
CURTAIN_3__SLATS_FILLED_W__7_8__INSULATION
curtain 3" slats filled w. 7/8" insulation
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE_LIFE
cycle life
300,000 cycles
DESCRIPTION
description
The Extreme® 300 Series door is designed for 300,000 cycles of maintenance free operation. Operating at a speed up to 24 inches per second, it provides quick opening and closing for applications that have high traffic applications, such as parking garages, loading docks and logistic operations.Driven by an energy efficient direct drive motor, and operated by Cornell's Apex™ SmartController, this door is easy to install, commission, and can even self-diagnose in the event of an error.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cornelliron.com/find-a-dealer
DRIP_EXTENSION
drip extension
0.417
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDES
guides
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
16
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
Face of Wall: 10” wide. Consult Cornell when dimensions are critical.
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cornelliron.com/architect-tools-and-resources/leed-information
LIGHT_CURTAIN_HEIGHT
light curtain height
5
MANUFACTURER
manufacturer
Cornell Iron Works
MASSUNIT
massunit
1
MODEL
model
Cornell / EPD300 / EPI300
MOTOR_HORIZONTAL
motor horizontal
0
MOTOR_VERTICAL
motor vertical
1
MOUNTING
mounting
Face of Wall
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPEN_SPEED
open speed
24 ips max
OPENING_HEIGHT
opening height
16' 0" (14'0" for insulated model
OPENING_WIDTH
opening width
24' 0" (20' 0' for insulated model)
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
14.417
OPERATOR_WIDTH
operator width
25.344
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
OPTIONAL_OPERATOR_COVER_LEFT
optional operator cover left
0
OPTIONAL_OPERATOR_COVER_RIGHT
optional operator cover right
0
OPTIONAL_POWDER_COATED_FINISH__STANDARD_RAL_COLORS__GALV__STEEL_AND_ALUMINUM_ONLY
optional powder coated finish, standard ral colors, galv. steel and aluminum only
0
PRODUCT_OPTIONS
product options
Vision Windows, Fenestrations, Sloping Bottom Bar, Sloped hood
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cornell products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
Up to 24' wide, 16’ high standard construction (insulated model - Up to 20' wide, 14' high standard construction)
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS_RATING
sound transmission class rating
STC 32, based on a complete, operable door assembly
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cornelliron.com/product/300-series-rolling-door
URL_CAD
url cad
http://www.cornelliron.com/architect-tools-and-resources/drawing-generator
URL_PHOTOGRAPHS
url photographs
http://www.cornelliron.com/product/300-series-rolling-door
URL_SPECIFICATIONS
url specifications
http://www.cornelliron.com/architect-tools-and-resources/specification-generator
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, Steel
WIDTH
width
24
WINDLOAD
windload
Up to 20psf design windload. A full range of specific wind load requirements available- Consult Cornell.
NAME
name
300 Series Mounted to Face of Wall
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions