??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
EXO66
Bill of material
EXO66
ORDERNO
EXO66
ACCESSORIES
accessories
U-bracket vertical (UB-E66-V) U-bracket horizontal (UB-E66-H) Pole (K&M-21336)
CABINET_CONSTRUCTION
cabinet construction
15 mm Birch Plywood
CONNECTORS___1___2
connectors +-1 +-2
2 x Neutrik speakOn NL-4 in parallel Input Link
COVERAGE
coverage
75˚75˚ (HV)
DIMENSIONS__WXHXD_
dimensions (wxhxd)
170 x 365 x 330 mm (6.7 x 14.4 x 13 in)
ENCLOSURE_DESIGN
enclosure design
Rectangular
FINISH
finish
Durable high resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
95 – 19000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
135 – 15000 Hz
GRILLE
grille
1.5 mm weatherised steel with protective foam
HANDLES
handles
2 integrated handles
INSTALLATION
installation
Bottom 36 mm pole mount socket
NOMINAL_IMPEDANCE
nominal impedance
8 Ohm
POWER_HANDLING__RMS_
power handling (rms)
400 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
121127 dB SPL
TRANSDUCER_CONFIGURATION
transducer configuration
High Power 6.5” woofer High Power 6.5” + 1.75” Coaxial Compression Driver
WEIGHT
weight
12.9 Kg (28.4 lb)
NAME
name
EXO66
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions