??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
EXO15
Bill of material
EXO15
ORDERNO
EXO15
ACCESSORIES
accessories
U-Bracket vertical (UB-E15-V) U-Bracket horizontal (UB-E15-H) Pole (K&M-21336)
CABINET_CONSTRUCTION
cabinet construction
15 + 18 mm Birch Plywood
CONNECTORS___1___2
connectors +-1 +-2
2 x Neutrik speakOn NL-4 in parallel Input Link
COVERAGE
coverage
80° Axisymmetric
DIMENSIONS__WXHXD_
dimensions (wxhxd)
410 x 729 x 368 mm (16.1 x 28.7 x 14.5 in)
ENCLOSURE_DESIGN
enclosure design
Wedged
FEETSKATES
feetskates
4+3 Rubber feet
FINISH
finish
Durable IDEA proprietary Aquaforce High Resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
75 – 23000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
105 – 21000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
HANDLES
handles
2 integrated handles
HF_TRANSDUCERS
hf transducers
3” Voice coil Compression Driver
INSTALLATION
installation
10 threaded M8 inserts. Bottom 36 mm pole mount socket
LF_TRANSDUCERS
lf transducers
1 x 15” High performance woofer
NOMINAL_IMPEDANCE
nominal impedance
8 Ohm
POWER_HANDLING__RMS_
power handling (rms)
500 W
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
127133 dB SPL
WEIGHT
weight
27.4 kg (60.4 lb)
NAME
name
EXO15
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions