??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IDEA ProAudio
Description
EXO15-A
Bill of material
EXO15-A
ORDERNO
EXO15-A
AC_CONNECTORS
ac connectors
2 x Neutrik powerCON® I0
ACCESSORIES
accessories
U-Bracket vertical (UB-E15-V) U-Bracket horizontal (UB-E15-H) Pole (K&M-21336)
AUDIO_CONNECTORS
audio connectors
2 x Neutrik XLR I0
CABINET_CONSTRUCTION
cabinet construction
15 + 18 mm Birch Plywood
CLASS_D_AMP_CONTINUOUS_POWER
class d amp continuous power
1.2 kW
COVERAGE
coverage
80° Axisymmetric
DIMENSIONS__WXHXD_
dimensions (wxhxd)
410 x 729 x 368 mm (16.1 x 28.7 x 14.5 inch)
DSP
dsp
24bit @ 48kHz ADDA – 4 selectable presets Preset 1 – Flat Preset 2 – HF Boost Preset 3 – Loudness Preset 4 – Vocal
ENCLOSURE_DESIGN
enclosure design
Wedged
FEETSKATES
feetskates
4+3 Rubber feet
FINISH
finish
Durable IDEA proprietary Aquaforce High Resistance paint coating process
FREQUENCY_RANGE___10_DB_
frequency range (-10 db)
72 – 23000 Hz
FREQUENCY_RANGE___3_DB_
frequency range (-3 db)
96 – 21000 Hz
GRILLE
grille
1.5 mm perforated weatherised steel with protective foam
HANDLES
handles
2 integrated handles
HF_TRANSDUCERS
hf transducers
3” Voice coil Compression Driver
INSTALLATION
installation
10 threaded M8 inserts. Bottom 36 mm pole mount socket
LF_TRANSDUCERS
lf transducers
1 x 15” High performance woofer
SPL__CONTINUOUSPEAK_
spl (continuouspeak)
127133 dB SPL
WEIGHT
weight
29.4 kg (64.8 lbs)
NAME
name
EXO15-A
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions