??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ventilux
Description
Exlux Plus
Bill of material
Exlux Plus
ORDERNO
Exlux Plus
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BATTERY_PART_NUMBER
battery part number
70123
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTOR_DESCRIPTION
connector description
Power In
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
164
DESCRIPTION
description
EXLUX PLUS
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
180
EXITSIGN_DIRECTION
exitsign.direction
Down
FAMILY_NAME
family name
FITTING_TYPE
fitting type
Self Contained
FREQUENCY
frequency
50
HEIGHT
height
300
HOST
host
5
HOUSING_MATERIAL
housing material
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP40
KEYNOTE
keynote
LAMP
lamp
2X Samsung LM561 S4 strips
LAMP_POWER__WATTAGE_
lamp power (wattage)
4
LAYOUT
layout
2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
30.000
MANUFACTURER
manufacturer
Ventilux
MASSUNIT
massunit
1
MODE_OF_OPERATION
mode of operation
Mainteded 3 hours duration
MODEL
model
EXM3/LED/XL
OMNICLASS_NUMBER
omniclass number
23.80.70.11.21
OMNICLASS_TITLE
omniclass title
Emergency Lighting
PART_TYPE
part type
0
PRODUCT_NAME
product name
EXM3 LED XL
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
EXM3 LED XL
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ventilux.com/
VERSION
version
2017
VIEWING_DISTANCE
viewing distance
58 m
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
WIDTH
width
730
NAME
name
Exlux Plus
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions