??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Schneider bo
Description
Exit Sign Exiway lys Led Celling Mounted Exit Signal
Bill of material
exit_sign_exiway_lys_led_celling_mounted_exit_signal_schneider_electric___exiway_power_control_luminaries_exit_sign___lys_led_celling_mounted
VARIANTNAME
Schneider-Electric - Exiway Power Control Luminaries-Exit Sign - Lys LED Celling mounted
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
0
VARTEMPERATURE
Temperature
40
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Luminaries
VARPRODUCTFAMILY
Product family
Emergency Lighting
VARPRODUCTSKU
Product SKU
exiway-exit
VARNOMINALWIDTH
Nominal width
245
VARNOMINALHEIGHT
Nominal height
305
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-10-07
VARINSTALLATION
Installation
Indoor
VARFUNCTION
Function
Exit signal
VARALTITUDE
Altitude
<2000
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Lighting Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-70-80
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Emergency lighting
VARUNICLASS14CODE
Uniclass 1.4 Code
L747321
VARUNSPSCCODE
UNSPSC Code
391118
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Lighting Systems
VARNBSREFERENCECODE
NBS Reference Code
70-80
VARIFCCLASSIFICATION
IFC Classification
Light Fixture
VARBIMOBJECTCATEGORY
BIMobject category
Lighting
VARRATEDVOLTAGE
Rated Voltage
230
VARPOWERSUPPLY
Power Supply
216V DC / 230V AC
VARLUMINARYSOURCE
Luminary source
LED
VARLIGHTSOURCE
Light source
LED
VARINSULATIONCLASS
Insulation class
II
VARINCLUDING
Including
Self-testing functionnality Voltage switching Mains monitoring
VARAPPARENTLOAD
Apparent Load
5.2
VARDEFAULTELEVATION
Default Elevation
1800 mm
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Plastic
VARVETROSIGNALON2SIDES
Vetrosignal on 2 Sides
1
VARENCLOSUREMOUNTING
Enclosure Mounting
Celling mounted
VARDEGREEOFPROTECTION
Degree of Protection
IP42
VARAVAILABILITY
Availability
Custom
VARWIDTH
Width
245 mm
VARHEIGHT
Height
305 mm
VARDEPTH
Depth
50 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/8100-emergency-lighting/80023-central-battery-system/62369-exiway-power-control/
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/products/ww/en/8100-emergency-lighting/80023-central-battery-system/62369-exiway-power-control/
VARPRODUCTGUID
Product Guid
1d810d41-ad0f-4944-a614-8786bf1f72b3
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/8100-emergency-lighting/80023-central-battery-system/62369-exiway-power-control/
VARCOPYRIGHT
Copyright ©
© Schneider Electric
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions