??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
9to5 Seating
Description
Exec Conference
Bill of material
Link - 1410
ORDERNO
Link - 1410
VAR04_CSI
04 csi
VAR95_CSI
95 csi
ALWAYS_VERTICAL
always vertical
1
APPLICATION_SPACE
application space
Private
ARM
arm
1
ARM_OPTIONS
arm options
A00,A15B,A15G
ASSEMBLY_CODE
assembly code
E2020200
BACKREST
backrest
BACKREST_MESH
backrest mesh
BROCHURE_URL
brochure url
http://www.9to5seating.com/upload_resources/product_brochures/650aa-LinkBrochure.pdf
CASTER
caster
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Keeping you comfortable in your environment
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEG
leg
LEG_BASE
leg base
0
MANUFACTURER
manufacturer
9 to 5 Seating
MANUFACTURER_ADDRESS
manufacturer address
3211 Jack Northrop Ave,Hawthorne,CA 90250
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@9to5seating.com
MANUFACTURER_FAX
manufacturer fax
866.925.SEAT (7328)
MANUFACTURER_PHONE
manufacturer phone
866.925.SEAT (7328)
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
MASSUNIT
massunit
1
MODEL
model
1415-GT -BF -A00 -MB
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
24.000
OVERALL_HEIGHT
overall height
33
OVERALL_WIDTH
overall width
24.000
PLASTIC_BACK
plastic back
1
PRODUCT_LINE
product line
Seating
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
http://www.9to5seating.com/product_details.php?pid=98&sid=20
PRODUCT_TYPE
product type
Link
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SHARED
shared
0
SUBCATEGORY
subcategory
Chair
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_BACK
upholstered back
0
UPHOLSTERY_BACK
upholstery back
URL
url
http://www.9to5seating.com/
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
Link - 1410
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions