??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
Excitech_BaldwinBoxall_DisabledRefugeRemoteUnit_Care2
Bill of material
StainlessSteelRecessed
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
BS5839 Part 9: 2011; BS8300: 2009, BS9999: 2008
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CATEGORY
category
Ss_75_50_11_27:Emergency Voice Communication Systems
CODEPERFORMANCE
codeperformance
BS5839 Part 9: 2011
COLOR
color
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Disabled Refuge Remote Unit
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
FEATURES
features
FINISH
finish
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcFlowController
IFCEXPORTTYPE
ifcexporttype
IfcSwitchingDeviceType
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
KEYNOTE
keynote
Disabled Refuge Remote Unit
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/CARE2-disabled-refuge
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSCERTIFICATION
nbscertification
n/a
NBSDESCRIPTION
nbsdescription
Disabled refuge outstations
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
90-70-05/340
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
134
NOMINALLENGTH
nominallength
44.000
NOMINALVOLTAGE
nominalvoltage
n/a
NOMINALWIDTH
nominalwidth
134
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
23.85.30.24.11
OMNICLASS_TITLE
omniclass title
Call Systems for the Disabled
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
http://www.baldwinboxall.co.uk/CARE2-disabled-refuge
RECESSEDVERSION
recessedversion
REFERENCE
reference
USERDEFINED
REPLACEMENTCOST
replacementcost
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Cuboidal
SHARED
shared
0
SIZE
size
44 x 134 x 134 mm
SURFACEVERSION
surfaceversion
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Disabled Refuge Remote Unit
UNICLASS2
uniclass2
Pr_75_75_51_23
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions