??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Banjo
Description
EVX220BL
Bill of material
OS69U8210
ORDERNO
OS69U8210
FAMILY
family
Electric Valves
SIZE
size
2 in
STYLE
style
Bottom Load
TYPE
type
3 Way
WEIGHT
weight
7.08 lbs
NAME
name
OS69U8210
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions