??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETV-17-FP1
Bill of material
ETV-17-40010-RM4XNNNN-FP1
MODEL
Model no.
ETV
A
Body size
17
B
Lead
C
Stroke length
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
Motor installation methods
E
Installation motor specifications
F
Motor size
G
Belt type
H
Origin sensor
I
Limit sensor
J
Option 1
K
Option 2
INFOTEXT
Dimensions
L
469 mm
AA
A
100 mm
M
1
N
6
P
300 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions