??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 38
HELP_VARIABLE
Company
Agati
Description
Etta-Study-Tables
Bill of material
64e6bf24-43d6-40ea-99e4-0e2b2b423c32.rfa
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
CENTRAL_SUPPORT
central support
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
96"W 60"D 39"H Rectangle Study Table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
12500
LEG_DEPTH
leg depth
LEG_HEIGHT
leg height
LEG_WIDTH
leg width
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
AGATI
MASSUNIT
massunit
1
MATERIAL
material
METAL_PLATES
metal plates
MODEL
model
ETA-TBL-9660-39-B-P
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
PLATE_DEPTH
plate depth
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
STRETCHER_DIST
stretcher dist
SUPP_ADJ
supp_adj
TYPE_COMMENTS
type comments
ETTA TABLES
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.agati.com
WIDTH
width
WOOD_EDGE_BAND
wood edge band
WOOD_FRAME
wood frame
WOOD_INSET_TOP
wood inset top
WOOD_LEGS
wood legs
WORK_PLANE_BASED
work plane-based
0
CREATIONTIMEMILLIS
creationtimemillis
EXTENSION
extension
METAINFO_ANCHORS_ITEM0
metainfo_anchors_item0
METAINFO_ANCHORS_ITEM1
metainfo_anchors_item1
METAINFO_REFERRERURLS_ITEM1
metainfo_referrerurls_item1
METAINFO_SOURCEURL
metainfo_sourceurl
METAINFO_TITLE
metainfo_title
SESSIONID
sessionid
NAME
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions