??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
Asmith
Description
ET-B series (Internal Thread) - Steel (Black) Round-Bar Handles
Bill of material
ES-3508120
ORDERNO
APPLY_TO
apply to
64
D
d
ET-3206064B
DIMENSIONS
dimensions
32
FINISH
finish
-
H
h
6.3
HOLDER_COLOR
holder color
32
ITEM_NO_
item no.
Steel (1008)
MATERIAL
material
Black
P
p
25
WEIGHT_G_
weight(g)
55
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions