??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Asmith
Description
ET-012 series Trunk Carrying Handles
Bill of material
ET-01200B,W
ORDERNO
DIMENSIONS
dimensions
59
FINISH
finish
Black
ITEM_NO_
item no.
ET-01200B
KIND
kind
⊕ Screw-on ⊕
LOAD_CAPACITY_KGF_
load capacity(kgf)
36
MATERIAL
material
Steel (SPCC)
P1
p1
35
P2
p2
121.4
P3
p3
ET-01200W
WEIGHT_G_
weight(g)
34
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions