??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Asmith
Description
ES(T)-35100 series (Hatchback type) Round-Bar Handles
Bill of material
ES(T)-35100(B,W)
ORDERNO
ES(T)-35100(B,W)
DIMENSIONS
dimensions
100
FINISH
finish
Vibration ground
HOLDER_COLOR
holder color
-
ITEM_NO_
item no.
ES-35100
MATERIAL
material
SUS304
P
p
ET-35100W
WEIGHT_G_
weight(g)
77
NAME
name
ES(T)-35100(B,W)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions